STSW-L9026-Y0

量産中

EVAL-L9026-Y0 Graphical User Interface

ソフトウェア入手 データブリーフのダウンロード
概要
サンプル & 購入
ソリューション
ドキュメント
ツール & ソフトウェア
品質 & 信頼性
eDesignSuite
Partner products
Sales Briefcase

製品概要

概要

STSW-L9026-Y0 is the PC Graphical User Interface (GUI) dedicated to set and control EVAL-L9026-YO hardware tool for evaluation of L9026 Configurable multi-channels driver 2HS + 6HS/LS. STSW-L9026-Y0 allows the control of all the L9026 functionalities thanks to multiple tab for configuration, Loads ON/OFF switch, internal PWM generators configuration, complete diagnostics monitoring, register level control.
In order to work with EVAL-L9026-Y0, STSW-L9026-Y0 GUI needs a PT&S Connect (order code: PTSCONNECTUM) tool to communicate with the host PC.
  • 特徴

    • Complete graphical user interface (GUI) for EVAL-L9026-YO evaluation board
    • Can be used to evaluate L9026 via EVAL-L9026-YO
    • Allows the control of all the L9026 functionalities such as internal PWM generators, HS/LS configurations, ON/OFF load switch. Two parallel inputs are also available to control dedicated outputs
    • High-level and register level control of L9026 are available
    • Complete diagnostic monitoring
    • To be used with PT&S Connect (order code PTSCONNECTUM)

ソフトウェア入手

おすすめ製品

推奨コンテンツ

All tools & software

    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      EVAL-L9026-YO

      量産中

      L9026 configurable multi-channel driver evaluation board

      車載用IC評価ボード ST
      EVAL-L9026-YO

      概要:

      L9026 configurable multi-channel driver evaluation board