STSW-STUSB002

量産中

Graphical User Interface for STUSB45

ソフトウェア入手 データブリーフのダウンロード
概要
サンプル & 購入
ソリューション
ドキュメント
ツール & ソフトウェア
品質 & 信頼性
eDesignSuite
はじめる
Partner products
Sales Briefcase

製品概要

概要

The STSW-STUSB002 is a free graphical interface (GUI) aimed at customizing seamlessly the STUSB devices through direct access to non-volatile-memory (NVM). The tool allows NVM area to be read, configured and written without dedicated software skills, thanks to a graphical interface.
The utility also provides a basic panel to read and write I²C registers at any device address and any register address, as well as a device dashboard.
The software can be used with the evaluation boards from the STUSB devices stacked on a NUCLEO-F072RB controller board. The device selection is done automatically at power-up, as far as the Nucleo is flashed and configured in order to act as a USB to I²C bridge (.bin included).
  • 特徴

    • Access to the STUSB non-volatile-memory
    • Read and write any I2C register address
    • Device dashboard
    • Operating system required: Microsoft Windows

ソフトウェア入手

推奨コンテンツ