X-LINUX-NFC5

量産中

STM32 MPU OpenSTLinux software expansion package for RFAL-based NFC applications

ソフトウェア入手 データブリーフのダウンロード
概要
サンプル & 購入
ソリューション
ドキュメント
ツール & ソフトウェア
品質 & 信頼性
eDesignSuite
Partner products
Sales Briefcase

製品概要

概要

X-LINUX-NFC5 is an STM32 MPU OpenSTLinux software expansion package that runs on the ARM® Cortex® A7-based core of the STM32MP1 microprocessor on the STM32MP157C-DK2 discovery kit to demonstrate RFAL-based NFC applications. The X-LINUX-NFC5 includes sample NFC applications and Radio Frequency Abstraction Library (RFAL) that provides a common interface to make the upper software layers independent of the lower level devices.
This package can be used to develop and evaluate NFC-based applications for different NFC tag type technologies using the RFAL library.
The software package supports all the ST25R3911B lower-layer protocols and some higher layer protocols to abstract RF communication.
An example application is also part of this software package for evaluation. The source can be ported to any Linux platform.
  • 特徴

    • Linux user space RFAL driver to run NFC-based applications
    • Linux host communications with ST25R3911B
    • RFAL library for all NFC technology type cards
    • Sample application available for X-NUCLEO- NFC05A1 NFC card reader expansion board to detect NFC type tag
    • Ready-to-use binary image (to be flashed on the STM32MP157C-DK2 microSD) and source code for development on Yocto-based OpenSTLinux platform
    • BSD (3-clause) license terms

ソフトウェア入手

おすすめ製品

推奨コンテンツ

All tools & software

    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      STM32MP157F-DK2

      量産中

      Discovery kit with STM32MP157F MPU

      STM32 Discovery Kits ST
      STM32MP157F-DK2

      概要:

      Discovery kit with STM32MP157F MPU
    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      X-NUCLEO-NFC05A1

      量産中

      NFC card reader expansion board based on ST25R3911B for STM32 and STM8 Nucleos

      STM32 ODE Connect HW ST
      X-NUCLEO-NFC05A1

      概要:

      NFC card reader expansion board based on ST25R3911B for STM32 and STM8 Nucleos