FP-NET-BLESTAR1

量産中

STM32Cube function pack for creating a BLE star network connected via Wi-Fi to IBM Watson IoT cloud

ソフトウェア入手 データブリーフのダウンロード
概要
サンプル & 購入
ソリューション
ドキュメント
ツール & ソフトウェア
品質 & 信頼性
eDesignSuite
はじめる
Partner products
Sales Briefcase

製品概要

概要

FP-NET-BLESTAR1 is an STM32Cube function pack which lets you connect your IoT node in a BLE sensor network to the Internet via a Wi-Fi network. Sensor data from a device in the BLE star network can be transparently sent to the IBM Watson IoT cloud platform and visualized on a client connected to the cloud. The software, together with the suggested combination of STM32 and ST devices, can be used, for example, to develop smart home or remote monitoring applications.
The included sample application configures an STM32L4 Discovery Board as a BLE master connected to several BLE peripherals, or nodes, in a star network topology. The BLE central device can simultaneously connect to a Wi-Fi network and export data from other nodes to the IBM Watson IoT cloud platform.
The BLE master also acts as a slave by accepting connection with a BLE client (typically an Android™/iOS™ device) which can be used to monitor and control the BLE network.
  • 特徴

    • Complete firmware to build applications based on BLE and Wi-Fi connectivity, allowing devices to connect with both BLE-enabled smartphones and tablets, and cloud-based services
    • Integrated MQTT protocol middleware for easy access to Watson IoT cloud services provided by IBM
    • Sample application for B-L475E-IOT01A Discovery Kit (equipped with X-NUCLEO-IDB05A1) implementing a simultaneous BLE master/slave and Wi-Fi gateway device
    • Compatible with BLE sensor nodes implemented using the FP-SNS-ALLMEMS1, FP-SNS-FLIGHT1 and FP-SNS-MOTENV1 function packs
    • Compatible with the SensNet application for AndroidTM/iOSTM devices to control the BLE star network and to display the data sent by the slave nodes
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free, user-friendly license terms

ソフトウェア入手

おすすめ製品

推奨コンテンツ

ST 最新情報

All tools & software

    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      B-L475E-IOT01A

      量産中

      STM32L4 Discovery kit IoT node, low-power wireless, BLE, NFC, SubGHz, Wi-Fi

      STM32 Discovery Kits ST
      B-L475E-IOT01A

      概要:

      STM32L4 Discovery kit IoT node, low-power wireless, BLE, NFC, SubGHz, Wi-Fi

      NUCLEO-F401RE

      量産中

      STM32 Nucleo-64 development board with STM32F401RE MCU, supports Arduino and ST morpho connectivity

      STM32 Nucleo Boards ST
      NUCLEO-F401RE

      概要:

      STM32 Nucleo-64 development board with STM32F401RE MCU, supports Arduino and ST morpho connectivity
    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      X-NUCLEO-IDB05A1

      NRND

      Bluetooth Low Energy expansion board based on SPBTLE-RF module for STM32 Nucleo

      STM32 ODE Connect HW ST
      X-NUCLEO-IDB05A1

      概要:

      Bluetooth Low Energy expansion board based on SPBTLE-RF module for STM32 Nucleo
    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      STBLEStarNet

      量産中

      BLE star network application for Android and iOS

      ワイヤレス・コネクティビティ・ソフトウェア ST
      STBLEStarNet

      概要:

      BLE star network application for Android and iOS