STSW-STM32100

NRND

STM32 PMSM FOC Software Development Kit - MC library (UM1052)

データブリーフのダウンロード
概要
サンプル & 購入
ソリューション
ドキュメント
ツール & ソフトウェア
品質 & 信頼性
eDesignSuite
はじめる
Partner products
Sales Briefcase

製品概要

概要

ST’s STM32 offers the performance of the industry-standard Cortex®-M core at the service of vector (or field-oriented) control (FOC) algorithms, widely used in high-performance drives. The STM32 PMSM FOC SDK(STSW-STM32100), which includes the PMSM FOC FW library and ST MC Workbench, allows the user to evaluate the STM32 performance in applications driving single or dual Field Oriented Control of 3-phase Permanent Magnet motors (PMSM, BLDC).
STM32 PMSM FOC SDK is part of ST's motor control ecosystem which offers a wide range of hardware and software solutions for motor control applications.
ST MC Workbench is a PC software which reduces the design effort and time in the STM32 PMSM FOC firmware library configuration. The user, through a graphical user interface (GUI), generates all parameter header files which configure the library according to the application needs and can in real time monitor and change some variables of the algorithm.
  • 特徴

    • Single/Dual simultaneous vector control (FOC).
    • Motor Profiler and one Touch Tuning for a fast startup of unknown motors.
    • Current reading topologies supported:
      • 1 shunt resistor;
      • 3 shunt resistors;
      • 2 ICS (isolated current sensor).
    • Speed/position sensors (Encoder and Hall) as well as sensorless operation (State observer, High frequency Injection HFI, On-the-Fly startup for fans) are supported.
    • Speed and torque control.
    • Wide range of STM32 microcontrollers supported, the full list is detailed in RN0085, available on www.st.com.
    • Full customization and real time communication through PC software ST MC Workbench:
      • New project creation starting from the board.
    • Motor control algorithms implemented for specific applications like Maximum Torque Per Ampere (MTPA), Flux Weakening and more.
    • Firmware ANSI C, MISRA compliant.

おすすめ製品

推奨コンテンツ

All tools & software

    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      X-CUBE-MCSDK

      量産中

      STM32向けモータ制御ソフトウェア開発キット(MCSDK)

      STM32Cube拡張パッケージ ST
      X-CUBE-MCSDK

      概要:

      STM32向けモータ制御ソフトウェア開発キット(MCSDK)

      X-CUBE-MCSDK-FUL

      量産中

      STM32 Motor Control Software Development Kit (MCSDK) - FULL source code - Registration and approbation needed for download

      STM32Cube拡張パッケージ ST
      X-CUBE-MCSDK-FUL

      概要:

      STM32 Motor Control Software Development Kit (MCSDK) - FULL source code - Registration and approbation needed for download
    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      STEVAL-IPM05F

      量産中

      500 W motor control power board based on STGIF5CH60TS-L SLLIMM™ 2nd series IPM

      3-Phase Motors (PMSM, BLDC, ACIM) ST
      STEVAL-IPM05F

      概要:

      500 W motor control power board based on STGIF5CH60TS-L SLLIMM™ 2nd series IPM

      STEVAL-IPM07F

      量産中

      700 W motor control power board based on STGIF7CH60TS-L SLLIMM™ 2nd series IPM

      3-Phase Motors (PMSM, BLDC, ACIM) ST
      STEVAL-IPM07F

      概要:

      700 W motor control power board based on STGIF7CH60TS-L SLLIMM™ 2nd series IPM

      STEVAL-IPM10B

      量産中

      1200 W motor control power board based on STGIB10CH60TS-L SLLIMM™ 2nd series IPM

      3-Phase Motors (PMSM, BLDC, ACIM) ST
      STEVAL-IPM10B

      概要:

      1200 W motor control power board based on STGIB10CH60TS-L SLLIMM™ 2nd series IPM

      STEVAL-IPM10F

      量産中

      1000 W motor control power board based on STGIF10CH60TS-L SLLIMM™ 2nd series IPM

      3-Phase Motors (PMSM, BLDC, ACIM) ST
      STEVAL-IPM10F

      概要:

      1000 W motor control power board based on STGIF10CH60TS-L SLLIMM™ 2nd series IPM

      STEVAL-IPM15B

      量産中

      1500 W motor control power board based on STGIB15CH60TS-L SLLIMM™ 2nd series IPM

      3-Phase Motors (PMSM, BLDC, ACIM) ST
      STEVAL-IPM15B

      概要:

      1500 W motor control power board based on STGIB15CH60TS-L SLLIMM™ 2nd series IPM