FP-AI-VISION1

量産中

STM32Cube function pack for high performance STM32 with artificial intelligence (AI) application for Computer Vision

ソフトウェア入手 データブリーフのダウンロード
概要
サンプル & 購入
ソリューション
ドキュメント
ツール & ソフトウェア
品質 & 信頼性
eDesignSuite
はじめる
Partner products
Sales Briefcase

製品概要

概要

FP-AI-VISION1 is an STM32Cube function pack featuring examples of computer vision applications based on Convolutional Neural Network (CNN). FP-AI-VISION1 is composed of software components generated by the X-CUBE-AI Expansion Package complemented with application software components dedicated to the AI-based computer vision application.
The application examples provided in the function pack are food recognition (recognizing among 18 classes of common food), and person presence detection (identifying whether a person is present in the image or not).
FP-AI-VISION1 implements advanced computer vision application using STM32_AI_Runtime Neural Networks libraries. Libraries are based on pre-trained models and are generated with the X-CUBE-AI Expansion Package for the STM32CubeMX tool.
The function pack demonstrates the integration of two types of Neural Network model: 32-bit floating-point model and 8-bit quantized model. It also demonstrates model integration in different memory configurations (relying only on MCU internal memory or using also external memories).
The FP-AI-VISION1 function pack features an image library, STM32_Image, that can be used to develop specific computer vision applications, together with the suggested combination of hardware boards. It includes various processing functions to process the content of the frame buffer.
The FP-AI-VISION1 function pack also includes the drivers for the camera as well as the framework for capturing images into the frame buffer, preprocessing the content of the frame buffer, and running the Neural Network inference.
The FP-AI-VISION1 function pack features a USB webcam application, which can be used to create image and video datasets as well as to perform live testing on the host. The FP-AI-VISION1 runs on the STM32H747I-DISCO Discovery board connected to the B-CAMS-OMV camera module bundle (advised) or STM32F4DIS-CAM camera daughterboard (legacy only).
  • 特徴

    • Complete firmware to develop a computer vision application on STM32 microcontroller
    • Image pre-processing library (STM32_Image)
    • Neural Network library optimized for STM32 (STM32_AI_Runtime) generated by means of the X-CUBE-AI Expansion Package for STM32CubeMX
    • Food recognition application based on Convolutional Neural Network
    • Person presence detection application based on Convolutional Neural Network
    • USB webcam application enabling the STM32H747I-DISCO board to act as a USB video camera (UVC) device when connected to a host
    • Integration examples based on float and quantized models
    • Libraries enabling the test, debug and validation of the embedded application
    • Support for camera frame capture to enable image dataset collection
    • Sample implementations available for the STM32H747I-DISCO Discovery board connected to the B-CAMS-OMV camera module bundle
    • Free and user-friendly license terms

ソフトウェア入手

おすすめ製品

All tools & software

    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      B-CAMS-OMV

      量産中

      Camera module bundle for STM32 boards

      STM32マイクロコントローラ用デバッグ・ハードウェア ST
      B-CAMS-OMV

      概要:

      Camera module bundle for STM32 boards
    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      X-CUBE-AI

      量産中

      AI expansion pack for STM32CubeMX

      STM32Cube拡張パッケージ ST
      X-CUBE-AI

      概要:

      AI expansion pack for STM32CubeMX
    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      STM32H747I-DISCO

      量産中

      Discovery kit with STM32H747XI MCU

      STM32 Discovery Kits ST
      STM32H747I-DISCO

      概要:

      Discovery kit with STM32H747XI MCU