X-CUBE-ANALOG1

量産中

Multifunctional software expansion for STM32Cube

ソフトウェア入手 データブリーフのダウンロード
概要
サンプル & 購入
ソリューション
ドキュメント
ツール & ソフトウェア
品質 & 信頼性
eDesignSuite
はじめる
Partner products
Sales Briefcase

製品概要

概要

The X-CUBE-ANALOG1 is an expansion software package for STM32Cube. The software runs on STMicroelectronics' STM32 microcontroller and is used for reading and configuring various analog functions such as instrumentation amplifier, current sensing, LED driver, photodiode/UV and window comparator operational amplifier drivers using the TSZ124, TSV734 and TSU104 devices, running on an STM32 microcontroller. The expansion is built on STM32Cube software technology to ease portability across different STM32 microcontrollers. It is compatible with the NUCLEO-F401RE, the NUCLEO-F103RB or the NUCLEO-L053R8 when plugged into the X-NUCLEO-IKA01A1 expansion board. The software comes with an example implementation to aid comprehension.
  • 特徴

    • Complete middleware to build applications such as instrumentation amplifier, current sensing (TSZ124), LED driver (TSV734), photodiode/UV and window comparator (TSU104)
    • Easy portability across different MCU families, thanks to STM32Cube
    • Transmit real-time voltage readings to a PC using serial communication
    • Free, user-friendly license terms
    • Example implementation available on X-NUCLEO-IKA01A1 when plugged into a NUCLEO-F401RE, NUCLEO-F103RB or NUCLEO-L053R8

ソフトウェア入手

おすすめ製品

推奨コンテンツ

All tools & software

    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      STM32CubeF1

      量産中

      STM32Cube MCU Package for STM32F1 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)

      STM32Cube MCU/MPUパッケージ ST
      STM32CubeF1

      概要:

      STM32Cube MCU Package for STM32F1 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)

      STM32CubeF4

      量産中

      STM32Cube MCU Package for STM32F4 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)

      STM32Cube MCU/MPUパッケージ ST
      STM32CubeF4

      概要:

      STM32Cube MCU Package for STM32F4 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)

      STM32CubeL0

      量産中

      STM32Cube MCU Package for STM32L0 series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, Touch Sensing - and examples running on ST boards)

      STM32Cube MCU/MPUパッケージ ST
      STM32CubeL0

      概要:

      STM32Cube MCU Package for STM32L0 series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, Touch Sensing - and examples running on ST boards)
    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      X-NUCLEO-IKA01A1

      量産中

      Multifunctional expansion board based on operational amplifiers for STM32 Nucleo

      STM32 ODE Translate HW ST
      X-NUCLEO-IKA01A1

      概要:

      Multifunctional expansion board based on operational amplifiers for STM32 Nucleo