X-CUBE-AWS

量産中

AWS IoT software expansion for STM32Cube (UM2178)

ソフトウェア入手 データブリーフのダウンロード
概要
サンプル & 購入
ソリューション
ドキュメント
ツール & ソフトウェア
品質 & 信頼性
eDesignSuite
はじめる
Partner products
Sales Briefcase

製品概要

概要

The X-CUBE-AWS Expansion Package consists of a set of libraries and application examples for STM32L4 Series and STM32H7 Series microcontrollers acting as end devices. X-CUBE-AWS provides a port of FreeRTOS™ to the supported boards (refer to the User Guide and FreeRTOS Qualification Guide sections on the AWS website at docs.aws.amazon.com/freertos for details). It optionally offloads – wherever available – the security-critical operations to the on-board STSAFE-A110 Secure Element during the MCU boot process, during the TLS device authentication towards the AWS IoT Core server, and during the verification of the over-the-air (OTA) update firmware image integrity and authenticity. In such a case, it leverages the Secure Element provisioned certificate with the AWS IoT Core™ Multi-Account Registration feature. B-L4S5I-IOT01A has passed the FreeRTOS™ qualification process.
X-CUBE-AWS runs on the B-L4S5I-IOT01A Discovery kit, which supports Wi-Fi® connectivity with an on-board Inventek module.
X-CUBE-AWS runs also on the NUCLEO-H755ZI-Q STM32 Nucleo-144 board, which supports Ethernet connectivity and dual-core computing.
Both the aws_demos and aws_tests reference applications of FreeRTOS™ are provided. aws_demos is configured to illustrate the usage of the FreeRTOS™ OTA Update Manager service. aws_tests is the test application of the AWS Qualification Program for FreeRTOS™. It is provided as a possible comparison point for the users who plan to get their product go through the qualification process.
The Secure Boot and Secure Firmware Update implementations are based on a bootloader derived from the X-CUBE-SBSFU Expansion Package.
  • 特徴

    • FreeRTOS™ port to the B-L4S5I-IOT01A and NUCLEO-H755ZI-Q boards
    • Wi-Fi®
    • Ethernet
    • Hardware Secure Element
    • Secure Boot and Secure Firmware Update
    • TLS encryption
    • Dual-core application example
    • AWS IoT Core™ Multi-Account Registration
    • AWS IoT Core™ connection, subscribe and publish, jobs
    • AWS IoT Core™ over-the-air firmware update

ソフトウェア入手

おすすめ製品

推奨コンテンツ

All tools & software

    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      AWS IoT Core

      量産中

      AWS IoT Core is a managed cloud service that lets connected devices easily and securely interact with cloud applications and other devices

      クラウド AWS
      AWS IoT Core

      概要:

      AWS IoT Core is a managed cloud service that lets connected devices easily and securely interact with cloud applications and other devices
    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      Amazon FreeRTOS

      量産中

      Amazon FreeRTOS extends the FreeRTOS kernel with open source libraries to easily and securely connect your microcontroller devices to the cloud

      パートナー製 STM32用組込みソフトウェア AWS
      Amazon FreeRTOS

      概要:

      Amazon FreeRTOS extends the FreeRTOS kernel with open source libraries to easily and securely connect your microcontroller devices to the cloud
    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      32F413HDISCOVERY

      量産中

      Discovery kit with STM32F413ZH MCU

      STM32 Discovery Kits ST
      32F413HDISCOVERY

      概要:

      Discovery kit with STM32F413ZH MCU

      32F769IDISCOVERY

      量産中

      Discovery kit with STM32F769NI MCU

      STM32 Discovery Kits ST
      32F769IDISCOVERY

      概要:

      Discovery kit with STM32F769NI MCU

      B-L475E-IOT01A

      量産中

      STM32L4 Discovery kit IoT node, low-power wireless, BLE, NFC, SubGHz, Wi-Fi

      STM32 Discovery Kits ST
      B-L475E-IOT01A

      概要:

      STM32L4 Discovery kit IoT node, low-power wireless, BLE, NFC, SubGHz, Wi-Fi

      B-L4S5I-IOT01A

      量産中

      STM32L4+シリーズによるマルチチャネル通信を実現したIoTノード向けSTM32 Discoveryキット

      STM32 Discovery Kits ST
      B-L4S5I-IOT01A

      概要:

      STM32L4+シリーズによるマルチチャネル通信を実現したIoTノード向けSTM32 Discoveryキット