X-CUBE-NFC5

量産中

High performance HF reader/NFC initiator IC software expansion for STM32Cube

ソフトウェア入手 データブリーフのダウンロード
概要
サンプル & 購入
ソリューション
ドキュメント
ツール & ソフトウェア
品質 & 信頼性
eDesignSuite
はじめる
Partner products
Sales Briefcase

製品概要

概要

The X-CUBE-NFC5 software expansion for STM32Cube provides a complete middleware for STM32 to control applications using ST25R3911B (HF reader/NFC initiator IC). The software is based on STM32Cube technology and expands STM32Cube-based packages. It is built on top of STM32Cube software technology to ease portability across different STM32 microcontrollers.
The software comes with sample implementations of the drivers running on the X-NUCLEO-NFC05A1 expansion board plugged on top of a NUCLEO-F401RE or NUCLEO-L476RG board.
  • 特徴

    • Complete middleware to build applications using the ST25R3911B high performance HF reader/NFC initiator with 1.4 W supporting VHBR and AAT
    • Easy portability across different MCU families, thanks to STM32Cube
    • Sample application to detect several NFC tag types and mobile phones supporting P2P
    • Free, user-friendly license terms
    • Sample implementations available for the X-NUCLEO-NFC05A1 expansion board, plugged into a NUCLEO-F401RE or NUCLEO-L476RG development board
    • Complete RF/NFC abstraction (RFAL) for all major technologies including complete ISO-DEP and NFC-DEP layers

ソフトウェア入手

おすすめ製品

推奨コンテンツ

All tools & software

    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      STM32CubeF4

      量産中

      STM32Cube MCU Package for STM32F4 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)

      STM32Cube MCU/MPUパッケージ ST
      STM32CubeF4

      概要:

      STM32Cube MCU Package for STM32F4 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)

      STM32CubeL4

      量産中

      STM32Cube MCU Package for STM32L4 series and STM32L4 Plus series (HAL, Low-Layer APIs and CMSIS, USB, TouchSensing, File system, RTOS, Graphic - and examples running on ST boards)

      STM32Cube MCU/MPUパッケージ ST
      STM32CubeL4

      概要:

      STM32Cube MCU Package for STM32L4 series and STM32L4 Plus series (HAL, Low-Layer APIs and CMSIS, USB, TouchSensing, File system, RTOS, Graphic - and examples running on ST boards)
    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      X-NUCLEO-NFC05A1

      量産中

      NFC card reader expansion board based on ST25R3911B for STM32 and STM8 Nucleos

      STM32 ODE Connect HW ST
      X-NUCLEO-NFC05A1

      概要:

      NFC card reader expansion board based on ST25R3911B for STM32 and STM8 Nucleos