X-CUBE-SUBG2

量産中

Sub-1 GHz RF communication software expansion for STM32Cube based on S2-LP

ソフトウェア入手 データブリーフのダウンロード
概要
サンプル & 購入
ソリューション
ドキュメント
ツール & ソフトウェア
品質 & 信頼性
eDesignSuite
はじめる
Partner products
Sales Briefcase

製品概要

概要

X-CUBE-SUBG2 is an expansion software package for STM32Cube. The software runs on the STM32 and includes drivers that recognize the Sub-1 GHz RF communication for S2-LP. The expansion is built on STM32Cube software technology to ease portability across different STM32 microcontrollers.
The software comes with sample applications of P2P and 6LoWPAN communication protocols, running on an X-NUCLEO-S2868A2 or X-NUCLEO-S2915A1 expansion board when connected to a compatible STM32 Nucleo development board.
  • 特徴

    • Firmware package to start developing using S2-LP expansion boards
    • Point-to-point communication sample application for simple buffer transmission and acknowledgement implementation
    • Low-power optimizations for the STM32 MCU family
    • Easy portability across different MCU families thanks to STM32Cube
    • Package compatible with STM32CubeMX, can be downloaded from and installed directly into STM32CubeMX
    • Free user-friendly license terms
    • Sample implementation available on X-NUCLEO-S2868A2 or X-NUCLEO-S2915A1 expansion boards when connected to NUCLEO-F401RE, NUCLEO-L053R8 or NUCLEO-L152RE development boards

ソフトウェア入手

おすすめ製品

推奨コンテンツ

All tools & software

    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      STM32CubeF4

      量産中

      STM32Cube MCU Package for STM32F4 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)

      STM32Cube MCU/MPUパッケージ ST
      STM32CubeF4

      概要:

      STM32Cube MCU Package for STM32F4 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)

      STM32CubeL0

      量産中

      STM32Cube MCU Package for STM32L0 series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, Touch Sensing - and examples running on ST boards)

      STM32Cube MCU/MPUパッケージ ST
      STM32CubeL0

      概要:

      STM32Cube MCU Package for STM32L0 series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, Touch Sensing - and examples running on ST boards)

      STM32CubeL1

      量産中

      STM32Cube MCU Package for STM32L1 series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, Touch Sensing, Graphic - and examples running on ST boards)

      STM32Cube MCU/MPUパッケージ ST
      STM32CubeL1

      概要:

      STM32Cube MCU Package for STM32L1 series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, Touch Sensing, Graphic - and examples running on ST boards)
    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      X-NUCLEO-S2868A2

      量産中

      Sub-1 GHz 868 MHz RF expansion board based on S2-LP radio for STM32 Nucleo

      STM32 ODE Connect HW ST
      X-NUCLEO-S2868A2

      概要:

      Sub-1 GHz 868 MHz RF expansion board based on S2-LP radio for STM32 Nucleo

      X-NUCLEO-S2915A1

      量産中

      Sub-1 GHz 915 MHz RF expansion board based on S2-LP radio for STM32 Nucleo

      STM32 ODE Connect HW ST
      X-NUCLEO-S2915A1

      概要:

      Sub-1 GHz 915 MHz RF expansion board based on S2-LP radio for STM32 Nucleo