BLUEMICROSYSTEM1

NRND

This SW has been replaced by FP-SNS-MOTENV1

データブリーフのダウンロード
概要
サンプル & 購入
ソリューション
ドキュメント
ツール & ソフトウェア
品質 & 信頼性
eDesignSuite
はじめる
Partner products
Sales Briefcase

製品概要

概要

The BLUEMICROSYSTEM1 expansion software package for STM32Cube lets you read and display real-time inertial and environmental sensor data through an Android™/iOS™ app. The package implements application level functions based on the Bluetooth low energy protocol and enables communication with Android/iOS devices. Developers can use it to prototype applications with Android/iOS services, and transmit real-time sensor data with ease.
The software runs on the STM32 microcontroller and includes drivers that recognize the Bluetooth low energy (BlueNRG) hardware and sensor devices. The expansion is built on the STM32Cube framework for STM32 microcontrollers and comes with a sample implementation to kick-start development.
  • 特徴

    • For STM32 Nucleo expansion boards, complete middleware to build apps using:
      • temperature/humidity sensor (HTS221)
      • temperature/pressure sensors (LPS25HB/LPS22HB)
      • motion sensors (LIS3MDL/LSM303AGR and LSM6DS0/LSM6DSL)
      • compatible with the motion sensor LSM6DS3 DIL24 expansion
    • For the STEVAL-STLKT01V1:
      • temperature and pressure sensor (LPS22HB)
      • motion sensors (LSM303AGR and LSM6DSM)
      • Gas Gauge (STC3115)
    • Very low power BLE (BlueNRG) single-mode network processor for transmitting information to one client.
    • osxMotionFX real-time motion sensor data fusion (OPEN.MEMS license) to combine the output from multiple MEMS sensors.
    • Accelerometer-only real-time recognition algorithms:
      • osxMotionARactivity
      • osxMotionCP carry position
      • osxMotionGR gesture
      • osxMotionPM pedometer
      • osxMotionID motion intensity
    • Free, user-friendly license terms
    • BlueMS compatible application for Android/iOS (version 2.0.0 or above) for visualizing information sent via Bluetooth.
    • OTA firmware update (for X-NUCLEO-IDB05A1 Bluetooth board only) using the BlueMS application (Ver. 3.0.0 or higher)
    • Option to request and enable the OPEN.MEMS license using the BlueMS application (Ver. 3.0.0 and above)
    • Gas Gauge STEVAL-STLKT01V1 visible using BlueMS application (Ver. 3.2.0 and above)
    • Separate sample implementations for X-NUCLEO-IKS01A2 (or X-NUCLEO-IKS01A1) and X-NUCLEO-IDB05A1 (or X-NUCLEO-IDB04A1) boards on a NUCLEO-F401RE or NUCLEO-L476RG board and for a STEVAL-STLKT01V1 board

おすすめ製品

推奨コンテンツ