STSW-SPIN3202

量産中

Six-step motor driving library for STSPIN32F0 and STSPIN32F0A

ソフトウェア入手 データブリーフのダウンロード
概要
サンプル & 購入
ソリューション
ドキュメント
ツール & ソフトウェア
品質 & 信頼性
eDesignSuite
はじめる
Partner products
Sales Briefcase

製品概要

概要

The STSW-SPIN3202 firmware package is a library for STSPIN32F0/STSPIN32F0A implementing six-step driving for three-phase permanent magnet (PMSM) and brushless DC (BLDC) motors. Together with the STEVAL-SPIN3202 evaluation board, it allows the evaluation of the STSPIN32F0/STSPIN32F0A systems-in-package for six-step applications.
The firmware supports both sensorless (Back EMF sensing) and sensored (Hall-effect sensors) controls.
  • 特徴

    • Six-step driving (trapezoidal)
    • Speed loop in voltage mode and current mode control
    • Sensorless driving with Back EMF sensing during ON and OFF phases
    • Hall-effect based feedback
    • Designed for the STEVAL-SPIN3202 evaluation board
    • Embedded communication through serial interface
    • Based on the HAL libraries for STM32

ソフトウェア入手

おすすめ製品

推奨コンテンツ

All tools & software

    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      STSW-LINK007

      量産中

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 boards firmware upgrade

      STM32 Programmers ST
      STSW-LINK007

      概要:

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 boards firmware upgrade

      STSW-LINK009

      量産中

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 USB driver signed for Windows7, Windows8, Windows10

      STM32 Utilities ST
      STSW-LINK009

      概要:

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 USB driver signed for Windows7, Windows8, Windows10
    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      STEVAL-SPIN3201

      量産中

      STSPIN32F0 Advanced BLDC controller with embedded STM32 MCU evaluation board

      3-Phase Motors (PMSM, BLDC, ACIM) ST
      STEVAL-SPIN3201

      概要:

      STSPIN32F0 Advanced BLDC controller with embedded STM32 MCU evaluation board

      STEVAL-SPIN3202

      量産中

      STSPIN32F0A advanced 3-phase BLDC driver with embedded STM32 MCU single shunt evaluation board

      3-Phase Motors (PMSM, BLDC, ACIM) ST
      STEVAL-SPIN3202

      概要:

      STSPIN32F0A advanced 3-phase BLDC driver with embedded STM32 MCU single shunt evaluation board