バランは、STのプロセスを使用して高品質のRF受動部品を1枚のガラス基板上に集積しています。平衡/不平衡の変換だけでなく、整合回路も1mm²未満のフットプリントに集積して完全な機能を提供できます。
STの広範な統合型バランには、以下をはじめとするSTの最新トランシーバのコンパニオン・チップが幅広く用意されています。
- STのBluetooth® Low Energy 2.4GHz無線SoCのBlueNRG-1および新しいBlueNRG-2向けに最適化されたフットプリント1.2mm²のBALF-NRG-02D3とBALF-NRG-02J5
- STのSub-GHz RFトランシーバS2-LPとの併用を目的に設計されたBALF-SPI2-01D3(868MHz~927MHz)および新しいBALF-SPI2-02D3(433MHz~470MHz)
BALF-SPI2-01D3は、Sigfox無線コネクティビティに特化して開発されました。
上記の2つの製品のほか、他社製の各種トランシーバ向けに設計されたバランは、RF回路の複雑性を大幅に軽減し、リンク・バジェットを最適化します。
他の利用可能なバランには、Decawave社のUWB DW1000 RF IC向けに最適化されたBAL-UWB-01E3、およびNordic Semiconductor社のBLE RF IC向けに最適化されたBALF-NRF01D3、BALF-NRF01E3、BALF-NRF01J5、およびBAL-NRF02D3シリーズがあります。
注目ビデオ
-
BALF-NRG-02J5
50 Ω ultra thin balun with integrated harmonic filter / conjugate match balun to ST BLUENRG134
-
BALF-SPI2-01D3
50 Ω nominal input / conjugate match balun to S2-LP,868 - 930 MHz with integrated harmonic filter
-
BALF-SPI2-02D3
50 Ω nominal input / conjugate match balun to S2-LP, 433 - 470 MHz with integrated harmonic filter
-
BALF-NRF01J5
50 Ω ultra thin balun with integrated harmonic filter
-
BAL-WILC10-01D3
50 Ω / Conjugate match to WILC1000 Transformer Balun
-
BALF-NRG-02D3
50Ω / conjugate match balun to BlueNRG transceiver, with integrated harmonic filter
-
BALF-ATM-01E3
50 ohms / matched to ATSAMR21E18 balun transformer, with integrated harmonic filter
-
BALF-NRF01E3
50Ω nominal input / conjugate match balun to nRF51x22-QFAA, nRF51x22-QFAC, nRF51822-QFABBx and nRF51422-QFABAx with integrated filter
-
BALF-CC25-02D3
50Ω / conjugate match to CC2541
-
BALF-CC26-05D3
50 Ω / conjugate match to CC2610, CC2620, CC2630, CC2640 and CC2650
-
BALF-NRG-01D3
50Ω nominal input / conjugate match balun to BlueNRG transceiver, with integrated harmonic filter
-
BAL-UWB-01E3
50Ω to 100Ω balun for UWB 3GHz to 8GHz
-
BAL-CC1101-01D3
50Ω nominal input / conjugate match balun to CC1101, with integrated harmonic filter
-
BALF-112X-02D3
50Ω / conjugate match to CC1120, CC1125 433MHz Balun Transformer & Integrated Filtering
-
BALF-SPI-02D3
50Ω / Conjugate match to SPIRIT1 433MHz Balun Transformer & Integrated Filtering
-
BALF-2690-02D3
50Ω nominal input / conjugate match balun to STLC2690, with integrated harmonic filter
-
BALF-112X-01D3
50Ω / conjugate match to CC1120, CC1125 868MHz & 915MHz Balun Transformer & Integrated Filtering
-
BALF-NRF01D3
50 Ω nominal input / conjugate match balun to nRF51822-QFAAG0,\rnRF51822-QFAB0, nRF51422-QFAAE0 / integrated harmonic filter
-
BALF-SPI-01D3
50Ω nominal input / conjugate match balun to SPIRIT1, with integrated harmonic filter
-
BAL-CC25-01D3
50Ω nominal input / conjugate match balun to CC253x, CC254x, CC257x, CC852x, CC853x, with integrated harmonic filter
-
BAL-NRF01D3
50Ω nominal input / conjugate match balun to nRF24LE1 & nRF51822-QFAA, with integrated harmonic filter
-
BAL-NRF02D3
50Ω nominal input / conjugate match balun to nRF51822-CEAA, with integrated harmonic filter