概要
Online design
サンプル & 購入
ソリューション
ドキュメント
CADリソース
ツール & ソフトウェア
品質 & 信頼性
はじめる
Partner products
Sales Briefcase

製品概要

概要

The board provides you an easy way to connect ST VIPower®M0-7 technology into your existing system. The EV-VND7020AJ evaluation board comes pre-assembled with a VND7020AJ high-side driver.
On board minimum set of electrical components (as for device datasheet recommendation) enables the user to directly connect the load, the power supply and the microcontroller without any additional effort in external component design and connection.
The VND7020AJ is a double channel high-side driver manufactured using ST proprietary VIPower M0-7 technology and housed in PowerSSO-16 package. It is designed to drive 12 V automotive grounded loads through a 3 V and 5 V CMOS-compatible interface, providing protection and diagnostics.
The device integrates advanced protective functions such as load current limitation, overload active management by power limitation and overtemperature shutdown with configurable latch-off.
A FaultRST pin unlatches the output in case of fault or disables the latch-off functionality.
A dedicated multifunction multiplexed analog output pin delivers sophisticated diagnostic functions including high precision proportional load current sense, supply voltage feedback and chip temperature sense, in addition to the detection of overload and short circuit to ground, short to VCCand OFF-state open-load.
A sense enable pin allows OFF-state diagnosis to be disabled during the module low-power mode as well as external sense resistor sharing among similar devices.
  • 特徴

    • Simple single IC application board dedicated for VND7020AJ
    • Provides electrical connectivity and thermal heat-sinking for easy prototyping
    • General device features
      • Double channel smart high-side driver with MultiSense analog feedback
      • Very low standby current
      • Compatible with 3 V and 5 V CMOS outputs
    • Diagnostic functions
      • Multiplexed analog feedback of: load current with high precision proportional current mirror, VCCsupply voltage and TCHIPdevice temperature
      • Overload and short to ground (power limitation) indication
      • Thermal shutdown indication
      • Off-state open-load detection
      • Output short to VCCdetection
      • Sense enable/disable
    • Protections
      • Undervoltage shutdown
      • Overvoltage clamp
      • Load current limitation
      • Self-limiting of fast thermal transients
      • Configurable latch-off on overtemperature or power limitation with dedicated fault reset pin
      • Loss of ground and loss of VCC
      • Reverse battery with external components
      • Electrostatic discharge protection

推奨コンテンツ

品質 & 信頼性

製品型番 Marketing Status RoHSコンプライアンスグレード WEEE Compliant 材料宣誓書**
EV-VND7020AJ
量産中
Not compliant -

EV-VND7020AJ

Package:

Not compliant

Material Declaration**:

Marketing Status

量産中

RoHS Compliance Grade

Not compliant

WEEE Compliant

-

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

サンプル & 購入

製品型番
販売代理店から購入
STから購入
コア製品
製品ステータス
サプライヤ
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
EV-VND7020AJ Available at 1 distributors

販売代理店在庫EV-VND7020AJ

販売代理店
地域 在庫 最小発注数量 パートナー企業リンク
MOUSER WORLDWIDE 10 1 発注する

販売代理店在庫データ: 2021-06-17

販売代理店

MOUSER

在庫

10

Min.Order

1

地域

WORLDWIDE 発注する

販売代理店在庫データ: 2021-06-17

Buy Direct VND7020AJTR
量産中
ST EAR99 NEC ITALY 3.92 / 1

EV-VND7020AJ

コア製品

VND7020AJTR

製品ステータス

量産中

Budgetary Price (US$)*/Qty

3.92 / 1

販売代理店在庫EV-VND7020AJ

販売代理店
地域 在庫 最小発注数量 パートナー企業リンク
MOUSER WORLDWIDE 10 1 発注する

販売代理店在庫データ: 2021-06-17

販売代理店

MOUSER

在庫

10

Min.Order

1

地域

WORLDWIDE 発注する

販売代理店在庫データ: 2021-06-17

サプライヤ

ST

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

3.92 / 1

Country of Origin

ITALY

(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。