SPC5-L9177A-K02

量産中

Small Engine EFI (Electronic Fuel Injection) Reference Design for SPC572L MCU and L9177A Driver

データブリーフのダウンロード
概要
Online design
サンプル & 購入
ソリューション
ドキュメント
CADリソース
ツール & ソフトウェア
品質 & 信頼性
はじめる
Partner products
Sales Briefcase

製品概要

概要

The SPC5-L9177A-K02 provides a reference design to evaluate a complete solution to control one or two-cylinders internal combustion engine for Small Engine Application (e.g. small motorcycle, portable generator, agriculture, nautical engines). The solution enables to drive all the relevant loads used in one/two cylinders small engine applications (such as injectors, relay, stepper motor, tachometer), to interface with Variable Reluctance Sensors, in order to monitor diagnostic functionalities and interact with the main networks present in powertrain environment (K-Line).
This reference design is matching the most relevant emission control norms such as EURO4, EURO5, Bharat Stage VI, China V and China VI.
The board is provided with an automotive 48-pole connector and all channels are protected against short circuit and over-temperature condition.
Free ready-to-run reference design examples are available inside SPC5Studio (www.st.com/spc5studio) to support quick evaluation and development for basic mono-cylinder engine.
SPC5Studio includes a “visual configuration code generation engine”, board support package (BSP), start-up routines, interrupt services and a full set of low-level drivers.
SPC5Studio is available for free download.
  • 特徴

    • SPC572L64F2 32-bit Power Architecture MCU for Automotive Powertrain Applications with high performance programmable timer GTM v101
    • L9177A Automotive peripheral on chip for Small Engine control
    • Small Engine Application SW: Basic fuel injection control for mono cylinder engine 4-stroke 250cc displacement with one injector and inductive coil 18-1 toothed wheel with air temperature, water temperature, barometric pressure compensation and basic calibration integrated
    • JTAG Port
    • 2 injectors / 2 coils drivers
    • 3 relay outputs
    • O2 Sensor Heater driver
    • 1 High Side output
    • Tachometer output signal
    • Variable Reluctance Sensor conditioning circuit
    • MIL output
    • +5V ref for external sensors
    • Stepper motor driver
    • Inputs for HEGO, IAT, ECT, IPS and TPS sensors
    • CAN and K-Line interface
    • KEY switch function for power-off control
    • 4 reserved digital inputs
    • 4 reserved analog inputs
    • STWD100 watchdog timer
    • 3 general purpose LEDs
    • 16 MHz crystal
    • Board size 100 x 70 mm

おすすめ製品

推奨コンテンツ

All tools & software

    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      SPC5-L9177A-K02 Reference Design

      量産中

      The SPC5-L9177A-K02 provides a reference design to evaluate a complete solution to control one or two-cylinders for Small Engine Application.

      パートナー製ハードウェア開発ツール Arrow
      SPC5-L9177A-K02 Reference Design

      概要:

      The SPC5-L9177A-K02 provides a reference design to evaluate a complete solution to control one or two-cylinders for Small Engine Application.

品質 & 信頼性

製品型番 Marketing Status RoHSコンプライアンスグレード 材料宣誓書**
SPC5-L9177A-K02
量産中
-

SPC5-L9177A-K02

Package:

-

Material Declaration**:

Marketing Status

量産中

RoHS Compliance Grade

-

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

サンプル & 購入

製品型番
販売代理店から購入
STから購入
コア製品
製品ステータス
サプライヤ
ECCN (US)
ECCN (EU)
Specific features
Country of Origin
WEEE Compliant
Budgetary Price (US$)*/Qty
SPC5-L9177A-K02

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

-
量産中
Arrow - - - - -

SPC5-L9177A-K02

コア製品

-

製品ステータス

量産中

Budgetary Price (US$)*/Qty

サプライヤ

Arrow

ECCN (US)

-

ECCN (EU)

-

Budgetary Price (US$)* / Qty

Specific features

-

Country of Origin

-

WEEE Compliant

-

(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。