製品概要
概要
The SPC560P-DISP Discovery+ kit helps to discover SPC560 P line Power Architecture Microcontrollers with full access to CPUs, GPI/O's and peripherals such as CAN, JTAG, K-Line, LIN at budget price. Dedicated connectors allow plugging Arduino shields (Arduino-compatible).Free ready-to-run application firmware examples are available inside SPC5Studio (www.st.com/spc5studio) to support quick evaluation and development.
SPC5Studio includes visual configurable code generation engine, board support package (BSP), start-up routines, interrupt services, free RTOS (optional) and a full set of low level drivers. SPC5Studio includes HighTec GNU "C" compiler, with a 30-days full free trial license. SPC5Studio is available for free download.
The SPC560 P line is designed to address cost sensitive chassis, airbag, electrical hydraulic power steering (EHPS), electric power steering (EPS), and electrical motor control applications.
An E2E Community is available on ST WEB.
-
特徴
- SPC560P50L5 32-bit 64MHz e200z0h CPU;32-bit Power Architecture®Technology CPU, 576 KB Flash in an LQFP144 package.
- Shield Connectors (Arduinocompatible).
- On-board USB-JTAG PLS debugger and HW selection mode to use stand-alone JTAG debuggers (2 x 7 male 100mil connector).
- Free 128 Kbyte code size limited debugging
- Board power supply: from the USB bus (5 V supply voltage) or through external +12 V PSU.
- All GPIOs and DSPI/USB signals accessible by a 4x37 100mil pin grid array allowing connection of an additional boards for dedicated applications.
- CAN, K-LINE, LIN, FlexRay interfaces.
- Main power switch.
- Reset push button.
- 2 potentiometers for ADC evaluation
- 12 MHz crystal.
- Board size 152 x 103 mm
おすすめ製品
All tools & software
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
02 Aug 2018 |
02 Aug 2018
|
アプリケーションノート (1)
Resource title | Latest update | |||
---|---|---|---|---|
24 Mar 2021 |
24 Mar 2021
|
ユーザ・マニュアル (3)
Resource title | Latest update | |||
---|---|---|---|---|
09 Jun 2020 |
09 Jun 2020
|
|||
15 Mar 2021 |
15 Mar 2021
|
|||
15 Mar 2021 |
15 Mar 2021
|
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 |
07 Oct 2020
|
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (3)
Resource title | Latest update | |||
---|---|---|---|---|
31 Mar 2016 |
31 Mar 2016
|
|||
ZIP | 10 Aug 2016 |
10 Aug 2016
|
||
13 Dec 2016 |
13 Dec 2016
|
品質 & 信頼性
製品型番 | Marketing Status | RoHSコンプライアンスグレード | 材料宣誓書** |
---|---|---|---|
SPC560P-DISP |
量産中
|
Ecopack1 |
|
SPC560P-DISP
Package:
Ecopack1Material Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | コア製品 | 製品ステータス | サプライヤ | ECCN (US) | ECCN (EU) | Specific features | Country of Origin | WEEE Compliant | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SPC560P-DISP | 3 distributors | Buy Direct | - |
量産中
|
ST | EAR99 | NEC | - | FRANCE | - | 154.0 / 1 |
(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。