MATRIX-M24SR

生産終了

Matrix of multiple antenna for M24SR - Documentation purpose only

データブリーフのダウンロード
概要
サンプル & 購入
ソリューション
ドキュメント
CADリソース
ツール & ソフトウェア
品質 & 信頼性
はじめる
Partner products
Sales Briefcase

製品概要

概要

The MATRIX-M24SR board features various antenna designs for M24SRXX-Y Dynamic NFC/RFID tag IC family combined on a single ready-to-use divisible PCB. Each individual antenna features an M24SR64-Y Dynamic NFC/RFID tag IC connected to an RF antenna on one side, and to an I2C bus on the other side.
All antennas are populated with M24SR64-Y Dynamic NFC/RFID tag IC but are applicable to other densities.
The MATRIX-M24SR antenna matrix allows system designers to evaluate the M24SRXX-Y family performance and capabilities and to get started with their design.
The MATRIX-M24SR gerber files can be downloaded from
  • 特徴

    • Ready-to-use printed circuit board including 10 divisible antenna boards. Each of those antenna board can be connected to an MCU thanks to the I2C interface.
    • The MATRIX-M24SR antenna boards are based on the M24SR64-Y device which is compatible with NFC phones. As such, any NFC phone can communicate with those antenna boards.
    • Various antenna designs
      • 45 mm x 75 mm 13.56 MHz inductive antenna etched on the PCB (ANT1)
      • 20 mm x 40 mm 13.56 MHz inductive antenna etched on the PCB (ANT2)
      • 14 mm x 13.5 mm 13.56 MHz double layer inductive antenna etched on the PCB (ANT7)
      • 45 mm x 65 mm 13.56 MHz inductive antenna etched on the PCB with a DSILC6-4P6 external ESD protection (ANT10)
      • 4.7 μH SMD-inductor based antenna (ANT11)
      • 2 spare circuits for customer antenna development (ANT12)
      • Metal Tag 13 .56 MHz inductive antenna etched on the PCB (ANT9)
      • 20 mm round 13.56 MHz double layer inductive antenna etched on the PCB (ANT13)
      • 31 mm x 30 mm 13.56 MHz double layer inductive antenna etched on the PCB (ANT14)
    • M24SR64-Y Dynamic NFC/RFID tag IC
    • I2C bus connection
    • RF disable input connection with 30 kΩ pull-down resistor
    • GPO (General Purpose Output) output connection with 20 kΩ pull up resistor
    • 100 pF and 10 nF capacitors for VCC decoupling
eDesignSuite: Interactive Simulations & Automatic
Schematics, Trying It Means Loving It