製品概要
概要
The STM32 Nucleo pack for LoRa®technology and high-performance FSK/OOK RF transceiver modem (P-NUCLEO-LRWAN1) is a development tool to learn and develop solutions based on LoRa®and FSK/OOK technologies. This tool, in association with the certified embedded software solution (I-CUBE-LRWAN), provides the means to set up a complete LoRaWAN™node compliant with class A, based on the Semtech SX1272MB2xAS LoRa®extension board. To control the LoRa®extension board, the pack comes with a NUCLEO-L073RZ board based on the ultra-low-power, 32-bit STM32L0 based on ARM®Cortex®-M0 microcontroller. The I-CUBE-LRWAN is LoRaWAN™class A certified.This pack is the perfect fit for any countries with 868 MHz or 915 ISM frequency bands.
-
特徴
- Ultra-low-power STM32L0 Series MCU, ARM® Cortex®-M0+ based with 192 Kbytes of Flash memory, 20 Kbytes of RAM, 6 Kbytes of EEPROM, LCD, crystal-less USB, T-RNG, PCROP
- 157 dB maximum link budget
- +20 dBm, 100 mW constant RF output versus Vsupply
- +14 dBm high efficiency PA
- Programmable bit rate up to 300 kbps
- High sensitivity: down to -137 dBm
- Bullet-proof front end: IIP3 = -12.5 dBm
- 89 dB blocking immunity
- Low RX current of 10 mA, 200 nA register retention
- Fully integrated synthesizer with a resolution of 61 Hz
- FSK, GFSK, MSK, GMSK, LoRa®and OOK modulations
- Built-in bit synchronizer for clock recovery
- Sync word recognition
- Preamble detection
- 127 dB+ dynamic range RSSI
- Built-in temperature sensor and low-battery indicator 1.65 V to 3.6 V power supply
注目ビデオ
The STM32 Nucleo pack for LoRa™ technology and high-performance FSK/OOK RF transceiver modem (P-NUCLEO-LRWAN1) is a development tool to learn and develop solutions based on LoRa™ and/or FSK/OOK technologies.
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
01 Dec 2016 |
01 Dec 2016
|
プレゼンテーション (2)
Resource title | Latest update | |||
---|---|---|---|---|
19 Mar 2021 |
19 Mar 2021
|
|||
21 Jan 2020 |
21 Jan 2020
|
フライヤ (1)
Resource title | Latest update | |||
---|---|---|---|---|
21 Dec 2020 |
21 Dec 2020
|
パンフレット (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Mar 2021 |
19 Mar 2021
|
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 |
07 Oct 2020
|
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 05 Nov 2018 |
05 Nov 2018
|
BOM (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 05 Nov 2018 |
05 Nov 2018
|
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 05 Nov 2018 |
05 Nov 2018
|