製品概要
概要
The P-NUCLEO-LRWAN3 STM32 Nucleo starter pack for LoRa® technology and high-performance (G)FSK/OOK/(G)MSK modulations is a development tool to learn and quickly develop low-power wide-area network (LPWAN) solutions. The pack contains both an LPWAN end-node and its related gateway. It is compatible with various LoRaWAN® network server providers. P-NUCLEO-LRWAN3 is intended for countries granting radio-communications access in frequency bands lower than 500 MHz. On the gateway side, the NUCLEO-F746ZG board, based on a high-performance STM32F7 Arm® 32-bit microcontroller, controls a RisingHF ARDUINO® expansion board (LRWAN_GS_LF1) used as a basic LoRaWAN® packet forwarder. In that way, data coming from the development node can directly reach LoRaWAN® network servers.On the sensor-node side, the NUCLEO-L073RZ, based on an ultra-low-power STM32L0 Arm® 32-bit microcontroller, controls a RisingHF LRWAN_NS1 ARDUINO® expansion board used as a sensor node.
The LRWAN_NS1 end-node is an ARDUINO® compatible expansion board. This board is designed by RisingHF around a LoRa® module powered by an STM32L07 device hosting a friendly AT command stack. This makes user development and access to the LoRa® technology easier. In addition, this expansion board features several sensors from STMicroelectronics: accelerometer and gyroscope (LSM6DS3), MEMS pressure (LPS22HB), humidity and temperature (HTS221), and magnetometer (LIS3MDL).
-
特徴
- NUCLEO-L073RZ development board (from STMicroelectronics)
- STM32L073RZT6 Arm® Cortex®-M0+ ultra-low-power MCU at 32 MHz with 192-Kbyte Flash memory, 20-Kbyte SRAM and 6-Kbyte data EEPROM
- 1 user LED
- 1 user and 1 reset push-buttons
- 32.768 kHz crystal oscillator
- On-board ST-LINK/V2-1 debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
-
Board connectors
Mini-AB USB connector for the ST-LINK ARDUINO® Uno V3 expansion connector ST morpho extension pin headers for full access to all STM32 I/Os
- NUCLEO-F746ZG development board (from STMicroelectronics)
- STM32F746ZGT6 Arm® Cortex®-M7 high-performance MCU at 216 MHz with 1-Mbyte Flash memory and 320-Kbyte SRAM
- 3 user LEDs
- 1 user and 1 reset push-buttons
- Ethernet compliant with IEEE-802.3-2002
- USB OTG full speed or device only
- 32.768 kHz crystal oscillator
- On-board ST-LINK/V2-1 debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
-
Board connectors
Micro-AB USB connector for the ST-LINK ST Zio expansion connector including ARDUINO® Uno V3 ST morpho extension pin headers for full access to all STM32 I/Os USB with Micro-AB Ethernet RJ45
- LRWAN_NS1 LoRa® LF band (433/470 MHz) sensor expansion board (from RisingHF)
-
RisingHF RHF0M003-LF20 low-power long-range LoRaWAN® module, based on the STM32L071 MCU and Semtech SX1278 transceiver
High sensitivity down to -137 dBm 14 dBm to 20 dBm output power - STMicroelectronics HTS221 temperature and humidity sensor
- STMicroelectronics LPS22HB pressure sensor
- STMicroelectronics LSM6DS3 accelerometer and gyroscope sensor
- STMicroelectronics LIS3MDL magnetometer
-
RisingHF RHF0M003-LF20 low-power long-range LoRaWAN® module, based on the STM32L071 MCU and Semtech SX1278 transceiver
- LRWAN_GS_LF1 LoRa® LF band (433/470 MHz) gateway expansion board (from RisingHF)
-
Semtech SX1301/SX1255 LF baseband data concentrator and transceiver
Automatically adaptive to spreading factor from SF12 to SF7 in each of 8 channels High sensitivity down to -140 dBm at 300 bit/s 6 dBm output power Support LoRaWAN® protocol Class A and Class C Support Semtech packet forwarder Support DNS and NTP
-
Semtech SX1301/SX1255 LF baseband data concentrator and transceiver
- NUCLEO-L073RZ development board (from STMicroelectronics)
おすすめ製品
All tools & software
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
27 Sep 2019 |
27 Sep 2019
|
ユーザ・マニュアル (1)
Resource title | Latest update | |||
---|---|---|---|---|
26 Sep 2019 |
26 Sep 2019
|
プレゼンテーション (2)
Resource title | Latest update | |||
---|---|---|---|---|
19 Mar 2021 |
19 Mar 2021
|
|||
21 Jan 2020 |
21 Jan 2020
|
フライヤ (1)
Resource title | Latest update | |||
---|---|---|---|---|
21 Dec 2020 |
21 Dec 2020
|
パンフレット (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Mar 2021 |
19 Mar 2021
|
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 |
07 Oct 2020
|
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 12 Sep 2019 |
12 Sep 2019
|
BOM (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 12 Sep 2019 |
12 Sep 2019
|
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 12 Sep 2019 |
12 Sep 2019
|
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | グレード | RoHSコンプライアンスグレード | WEEE Compliant | 材料宣誓書** |
---|---|---|---|---|---|---|
P-NUCLEO-LRWAN3 |
量産中
|
CARD | インダストリアル | Ecopack1 | Yes |
|
P-NUCLEO-LRWAN3
Package:
CARDMaterial Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | コア製品 | 製品ステータス | サプライヤ | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
P-NUCLEO-LRWAN3 | 5 distributors | Buy Direct | - |
量産中
|
ST | 5A991G | NEC | CHINA | 99.0 / 1 |
(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。