EVLSTCH03-45WPD

量産中

45W USB Type-C Power Delivery 3.0 adapter based on STCH03, SRK1001 and STUSB4761

データブリーフのダウンロード Order Direct
概要
Online design
サンプル & 購入
ソリューション
ドキュメント
CADリソース
ツール & ソフトウェア
品質 & 信頼性
はじめる
Partner products
Sales Briefcase

製品概要

概要

The EVLSTCH03-45WPD 45W USB Type-C® Power Delivery 3.0 adapter is a USB-IF certified solution and reference design. The EVLSTCH03-45WPD is an isolated power supply with a standalone USB PD controller. The evaluation board implements at the primary side a quasi-resonant flyback converter based on the STCH03 controller with optocoupler feedback for voltage regulation. This controller combines a high performance low-voltage PWM controller chip with a 650 V HV start-up cell in the same package. The STCH03 controller drives the gate of the new 650 V MDmesh™ M6 technology Power MOSFET STD7N65M6. At the secondary side, to increase the system efficiency, the rectification is based on the SRK1001 adaptive synchronous rectification controller. This controller drives the gate of the 100V STripFET™ F7 technology Power MOSFET STL110N10F7.
Always on the secondary side the CC/CV regulation loop to drive the power regulation stage and the USB Type-C® PD interface are based on the STUSB4761 controller. This controller offers the benefits of a full hardware USB PD stack allowing robust, deterministic and safe negotiation in line with USB PD standard.
The EVLSTCH03-45WPD is protected against destructive electrostatic discharge from the USB Type-C® connector using a Dual Transil array for ESD protection ESDA25L.
The evaluation board implements a robust adapter protected for output overvoltage, output undervoltage, output overpower and output short-circuit.This reference design, based on STMicroelectronics semiconductors, helps designers to develop adapters with a short bill of materials in order to obtain a cost-effective and fast design.
  • 特徴

    • USB-IF certified
    • USB Type-C® PD 3.0 references:
      • Power Brick EVLSTCH03-45WPD TID: 2071
      • PD Controller STUSB4761 TID: 2070
    • Universal AC input range VIN:
      • 90 VAC to 264 VAC
    • PD output profile:
      • 5 V - 9 V - 12 V - 15 V @ 3 A
      • 20 V @ 2.25 A
    • Maximum efficiency at full load:
      • > 90% @ AC input range
    • No-load consumption (no cable plug-in):
      • < 30 mW @ 230 VAC
    • Energy efficiency meeting all DOE and UE CoC requirements
    • Isolated quasi-resonant flyback topology with adaptive synchronous rectification
    • Programmable output voltage and current protections
    • Safety according to EN60065
    • EMI according to EN55022 - Class B
    • Compact form factor: 70 x 50 X 26.8 mm
    • RoHS compliant

推奨コンテンツ

品質 & 信頼性

製品型番 Marketing Status パッケージ グレード RoHSコンプライアンスグレード WEEE Compliant 材料宣誓書**
EVLSTCH03-45WPD
量産中
CARD インダストリアル Ecopack1 -

EVLSTCH03-45WPD

Package:

CARD

Material Declaration**:

Marketing Status

量産中

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

サンプル & 購入

製品型番
販売代理店から購入
STから購入
コア製品
製品ステータス
サプライヤ
ECCN (US)
ECCN (EU)
Country of Origin
Board production status
Budgetary Price (US$)*/Qty
EVLSTCH03-45WPD Available at 4 distributors

販売代理店在庫EVLSTCH03-45WPD

販売代理店
地域 在庫 最小発注数量 パートナー企業リンク
DIGIKEY WORLDWIDE 4 1 発注する
RS COMPONENTS EUROPE 7 1 発注する
MOUSER WORLDWIDE 4 1 発注する
Farnell Element14 EUROPE 5 1 発注する

販売代理店在庫データ: 2021-05-14

販売代理店

DIGIKEY

在庫

4

Min.Order

1

地域

WORLDWIDE 発注する

RS COMPONENTS

在庫

7

Min.Order

1

地域

EUROPE 発注する

MOUSER

在庫

4

Min.Order

1

地域

WORLDWIDE 発注する

Farnell Element14

在庫

5

Min.Order

1

地域

EUROPE 発注する

販売代理店在庫データ: 2021-05-14

Buy Direct STCH03, SRK1001, STUSB4761
量産中
- EAR99 NEC ITALY - 50.0 / 1

EVLSTCH03-45WPD

コア製品

STCH03, SRK1001, STUSB4761

製品ステータス

量産中

Budgetary Price (US$)*/Qty

50.0 / 1

販売代理店在庫EVLSTCH03-45WPD

販売代理店
地域 在庫 最小発注数量 パートナー企業リンク
DIGIKEY WORLDWIDE 4 1 発注する
RS COMPONENTS EUROPE 7 1 発注する
MOUSER WORLDWIDE 4 1 発注する
Farnell Element14 EUROPE 5 1 発注する

販売代理店在庫データ: 2021-05-14

販売代理店

DIGIKEY

在庫

4

Min.Order

1

地域

WORLDWIDE 発注する

RS COMPONENTS

在庫

7

Min.Order

1

地域

EUROPE 発注する

MOUSER

在庫

4

Min.Order

1

地域

WORLDWIDE 発注する

Farnell Element14

在庫

5

Min.Order

1

地域

EUROPE 発注する

販売代理店在庫データ: 2021-05-14

サプライヤ

-

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

50.0 / 1

Country of Origin

ITALY

Board production status

-

(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。