STの車載用シリアルEEPROMは、高温での過酷な使用を目的に設計された高い堅牢性と性能を持つ製品であり、高い信頼性が要求されるさまざまなアプリケーションに適しています。STが世界規模で展開するゼロ・デフェクト戦略の成果としてAEC-Q100に準拠し、ST独自の高信頼性検査フローによってスクリーニングされています。リクエストに応じて、PPAPレベル3のドキュメントの提供も可能です。
車載対応125℃仕様の製品は、SO8N、TSSOP8、小型DFN8パッケージで提供されます。最低1.7V動作により、ADASアプリケーションの新しい要件に適合します。
I²Cインタフェース:M24xxx | 2Kbit~2Mbit | 1.7V~5.5V | 最大1MHz |
SPIインタフェース: M95xxx | 2Kbit~2Mbit | 1.7V~5.5V | 最大20MHz |
Microwireインタフェース: M93xxx | 1K~16Kbit | 2.5V~5.5V | 最大2MHz |
車載対応145℃仕様の製品はTSSOP8パッケージで提供され、パワートレインや安全機能など最も要求の厳しいアプリケーションと過酷な環境向けに設計されています。
SPIインタフェース: M95xxx | 4Kbit~2Mbit | 2.5V~5.5V | 最大10MHz |
提供されているIBISおよびVerilogモデルの使用により開発時間を短縮できます。
車載用シリアルEEPROMは、STの10年間の長期製品供給保証プログラムの対象製品です。

注目ビデオ
Advanced automotive EEPROM features additional lockable & identification page
On both SPI and I2C bus Advanced Automotive products provides enhanced data protection. With a specific set of instructions read/write/lock you can store sensitive data like traceability, serial number, customer unique ID…
When you don’t need any more to lock the information you can cancel it and it frees space for more data.
Click here to see our portfolio of EEPROMs carrying this feature
-
M24C08-A125
Automotive 8-Kbit serial I2C bus EEPROM
-
M24C32-A125
Automotive 32 Kbit serial I2C bus EEPROM
-
M95512-A145
Automotive 512 Kbit SPI bus EEPROM with high speed clock
-
M95640-A125
Automotive 64 Kbit SPI bus EEPROM with high speed clock
-
M95512-A125
Automotive 512 Kbit SPI bus EEPROM with high speed clock
-
M95640-A145
Automotive 64 Kbit SPI bus EEPROM with high speed clock
-
M24C02-A125
Automotive 2-Kbit serial I2C bus EEPROM
-
M95256-A145
Automotive 256 Kbit SPI bus EEPROM with high speed clock
-
M24C04-A125
Automotive 4-Kbit serial I2C bus EEPROM
-
M95256-A125
Automotive 256 Kbit SPI bus EEPROM with high speed clock
-
M95080-A125
Automotive 8-Kbit SPI bus EEPROM with high-speed clock
-
M95080-A145
Automotive 8-Kbit SPI bus EEPROM with high-speed clock
-
M95040-A125
Automotive 4-Kbit SPI bus EEPROM with high-speed clock
-
M24M02-A125
Automotive 2-Mbit serial I²C bus EEPROM with 1 MHz clock
-
M93C86-A125
Automotive 16-Kbit MICROWIRE serial EEPROM
-
M93C76-A125
Automotive 8-Kbit MICROWIRE serial EEPROM
-
M95040-A145
Automotive 4-Kbit SPI bus EEPROM with high-speed clock
-
M95160-A125
Automotive 16-Kbit SPI bus EEPROM with high speed clock
-
M24512-A125
Automotive 512 Kbit serial I2C bus EEPROM
-
M24C16-A125
Automotive 16-Kbit serial I2C bus EEPROM
-
M95M01-A145
Automotive 1024 Kbit SPI bus EEPROM with high speed clock
-
M95M01-A125
Automotive 1 Mbit SPI bus EEPROM with high speed clock
-
M24M01-A125
Automotive 1-Mbit serial I2C bus EEPROM with 1 MHz clock
-
M24128-A125
Automotive 128-Kbit serial I2C bus EEPROM
-
M24C64-A125
Automotive 64 Kbit serial I2C bus EEPROM
-
M93C66-A125
Automotive 4-Kbit MICROWIRE serial EEPROM
-
M95020-A125
Automotive 2-Kbit SPI bus EEPROM with high-speed clock
-
M95M02-A125
Automotive 2048 Kbit SPI bus EEPROM with high speed clock
-
M95128-A125
Automotive 128 Kbit SPI bus EEPROM with high speed clock
-
M95320-A145
Automotive 32 Kbit SPI bus EEPROM with high speed clock
-
M95320-A125
Automotive 32 Kbit SPI bus EEPROM with high speed clock
-
M24256-A125
Automotive 256 Kbit serial I2C bus EEPROM
-
M95160-A145
Automotive 16-Kbit SPI bus EEPROM with high speed clock
-
M93C46-A125
Automotive 1-Kbit MICROWIRE serial EEPROM
-
M93C56-A125
Automotive 2-Kbit MICROWIRE serial EEPROM
-
M95128-A145
Automotive 128 Kbit SPI bus EEPROM with high speed clock