製品概要
概要
The STLM20 is a precision analog output temperature sensor for low current applications where maximizing battery life is important. It operates over a –55 °C to 130 °C (grade 7) or –40 °C to 85 °C (grade 9) temperature range. The power supply operating range is 2.4 V to 5.5 V. The maximum temperature accuracy of the STLM20 is ± 1.5 °C (±0.5 °C typ) at an ambient temperature of 25 °C and VCCof 2.7 V. The temperature error increases linearly and reaches a maximum of ±2.5 °C at the temperature range extremes. The temperature range is affected by the power supply voltage. For the temperature grade 7 device, a power supply voltage of 2.7 V to 5.5 V, the temperature range extremes are +130 °C and –55 °C (decreasing the power supply voltage from 2.7 V to 2.4 V changes the low end of the operating temperature range from –55 °C to –30 °C, while the positive remains at +130 °C). The STLM20 has a maximum quiescent supply current of 8 μA. Therefore, self-heating is negligible.-
特徴
- Precision analog voltage output temperature sensor
- ±1.5 °C maximum temperature accuracy at 25 °C (±0.5 °C typical)
- Ultra-low quiescent supply current: 4.8 μA (typ) and 8.0 μA (max)
- Operating voltage range: 2.4 V to 5.5 V
- Operating temperature range: –55 °C to 130 °C (grade 7) –40 °C to 85 °C (grade 9)
- SOT323-5L 5-lead package
- UDFN-4L 4-lead package
おすすめ製品
注目ビデオ
All tools & software
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 |
19 Sep 2016
|
アプリケーションノート (3)
Resource title | Latest update | |||
---|---|---|---|---|
24 Mar 2021 |
24 Mar 2021
|
|||
22 Sep 2015 |
22 Sep 2015
|
|||
02 Apr 2020 |
02 Apr 2020
|
ユーザ・マニュアル (1)
Resource title | Latest update | |||
---|---|---|---|---|
31 Jan 2013 |
31 Jan 2013
|
パンフレット (4)
Resource title | Latest update | |||
---|---|---|---|---|
07 Apr 2021 |
07 Apr 2021
|
|||
06 Aug 2020 |
06 Aug 2020
|
|||
19 Mar 2021 |
19 Mar 2021
|
|||
25 Feb 2021 |
25 Feb 2021
|
EDA Symbols, Footprints and 3D Models
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | RoHSコンプライアンスグレード | 材料宣誓書** |
---|---|---|---|---|
STLM20DD9F |
量産中
|
UFDFPN 4 1x1.3 | Ecopack2 | |
STLM20W87F |
量産中
|
SOT323-5L | Ecopack2 |
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | 製品ステータス | ECCN (US) | ECCN (EU) | 梱包タイプ | パッケージ | 温度(℃) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
最小 | 最大 | |||||||||||
STLM20DD9F | 3 distributors | Buy Direct |
量産中
|
EAR99 | NEC | Tape And Reel | UFDFPN 4 1x1.3 | -40 | 85 | THAILAND | 0.2211 / 1k | |
STLM20W87F | 5 distributors | Buy Direct |
量産中
|
EAR99 | NEC | Tape And Reel | SOT323-5L | -55 | 130 | THAILAND | 0.2457 / 1k |
(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。