CATEGORIES

マイクロコントローラ & マイクロプロセッサ Minimize menu

STM32 Arm Cortex 32bitマイクロコントローラ

概要
製品セレクタ
ソリューション
Documentation
CAD Resources
ツール & ソフトウェア
eDesignSuite
はじめる

Arm ®Cortex ®‑Mプロセッサをベースとする汎用32bitマイクロコントローラ(マイコン)のSTM32ファミリは、より柔軟かつ自由なアプリケーション開発を実現します。高性能、リアルタイムの処理能力、デジタル信号処理(DSP)、低消費電力 / 低電圧動作、コネクティビティなどのさまざまな機能を集積した製品により、開発をサポートします。

業界標準のArm®-Cortex®コアをベースとするSTM32ファミリでは、プロジェクト開発を支援するさまざまなツールやソフトウェアが提供されています。小規模なプロジェクトからプラットフォーム全体の構築まで、幅広いアプリケーションに最適なマイコンです。

STM32MCU WIKI
discover STM32 MCUs

The STM32L4+ series shatters the limits of processing capabilities in the ultra-low-power world

ST has enhanced STM32L4+ technology, providing more performance (up to 120 MHz), more embedded memory (up to 2 Mbytes of Flash memory and 640 Kbytes of SRAM) and offering richer graphics and connectivity features, without compromising on ultra-low-power consumption.

The following development tools enable flexible and comprehensive STM32L4+ evaluation and prototyping. 

Revolutionize your user experience using STM32 GUI solutions

Thanks to the graphics acceleration, memory integration, advanced display interfaces and smart architecture of STM32 microcontrollers, you can now enrich your applications with a high-end user experience with a limited total cost of ownership.

Benefits include:

  • Largest portfolio of advanced graphics running on 32-bit Arm® Cortex® microcontrollers
  • Free, state-of-the-art graphic software and design tools
  • Documentation, reference designs and support center
  • Extended ecosystem with partners and selected design houses

Visit the STM32 graphics resource page to find out more and get started.