製品概要
概要
The STM32G0B0KE/CE/RE/VE mainstream microcontrollers are based on high-performance Arm® Cortex®-M0+ 32-bit RISC core operating at up to 64 MHz frequency. Offering a high level of integration, they are suitable for a wide range of applications in consumer, industrial and appliance domains and ready for the Internet of Things (IoT) solutions. The devices incorporate a memory protection unit (MPU), high-speed embedded memories (144 Kbytes of SRAM and 512 Kbytes of Flash program memory with read protection, write protection), DMA, an extensive range of system functions, enhanced I/Os, and peripherals. The devices offer standard communication interfaces (three I2Cs, three SPIs / two I2S, one full-speed USB, and six USARTs), one 12-bit ADC (2.5 MSps) with up to 19 channels, a low-power RTC, an advanced control PWM timer, six general-purpose 16-bit timers, two basic timers, two watchdog timers, and a SysTick timer.The devices operate within ambient temperatures from -40 to 85°C and with supply voltages from 2.0 V to 3.6 V. Optimized dynamic consumption combined with a comprehensive set of power-saving modes allows the design of low-power applications.
VBAT direct battery input allows keeping RTC and backup registers powered.
The devices come in packages with 32 to 100 pins.
-
特徴
- Core: Arm® 32-bit Cortex®-M0+ CPU, frequency up to 64 MHz
- -40°C to 85°C operating temperature
- Memories
- 512 Kbytes of Flash memory with protection, two banks, read-while-write support
- 144 Kbytes of SRAM (128 Kbytes with HW parity check)
- CRC calculation unit
- Reset and power management
- Voltage range: 2.0 V to 3.6 V
- Power-on/Power-down reset (POR/PDR)
- Low-power modes:Sleep, Stop, Standby
- VBAT supply for RTC and backup registers
- Clock management
- 4 to 48 MHz crystal oscillator
- 32 kHz crystal oscillator with calibration
- Internal 16 MHz RC with PLL option (±5 %)
- Internal 32 kHz RC oscillator (±5 %)
- Up to 93 fast I/Os
- All mappable on external interrupt vectors
- Multiple 5 V-tolerant I/Os
- 12-channel DMA controller with flexible mapping
- 12-bit, 0.4 µs ADC (up to 16 ext. channels)
- Up to 16-bit with hardware oversampling
- Conversion range: 0 to 3.6V
- 12 timers: 16-bit for advanced motor control, six 16-bit general-purpose, two basic 16-bit, two watchdogs, SysTick timer
- Calendar RTC with alarm and periodic wakeup from Stop/Standby
- Communication interfaces
- Three I2C-bus interfaces supporting Fast-mode Plus (1 Mbit/s) with extra current sink, two supporting SMBus/PMBus and wakeup from Stop mode
- Six USARTs with master/slave synchronous SPI; three supporting ISO7816 interface, LIN, IrDA capability, auto baud rate detection and wakeup feature
- Three SPIs (32 Mbit/s) with 4- to 16-bit programmable bitframe, two multiplexed with I2S interface
- USB 2.0 FS device and host controller
- Development support: serial wire debug (SWD)
- All packages ECOPACK 2 compliant
回路ダイアグラム
注目ビデオ
Recommended Tools & Software
All tools & software
Recommended documentation
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
11 Feb 2021 |
11 Feb 2021
|
アプリケーションノート (5 of 35)
Resource title | Latest update | |||
---|---|---|---|---|
08 Jul 2020 |
08 Jul 2020
|
|||
05 Nov 2020 |
05 Nov 2020
|
|||
09 May 2019 |
09 May 2019
|
|||
11 Jul 2017 |
11 Jul 2017
|
|||
03 Dec 2020 |
03 Dec 2020
|
|||
19 Sep 2019 |
19 Sep 2019
|
|||
07 Oct 2019 |
07 Oct 2019
|
|||
16 Jul 2019 |
16 Jul 2019
|
|||
05 Feb 2021 |
05 Feb 2021
|
|||
11 Jul 2017 |
11 Jul 2017
|
|||
06 Sep 2019 |
06 Sep 2019
|
|||
17 Dec 2020 |
17 Dec 2020
|
|||
20 Apr 2020 |
20 Apr 2020
|
|||
17 Dec 2019 |
17 Dec 2019
|
|||
28 Nov 2019 |
28 Nov 2019
|
|||
17 Jul 2019 |
17 Jul 2019
|
|||
19 Nov 2020 |
19 Nov 2020
|
|||
13 Feb 2020 |
13 Feb 2020
|
|||
16 Apr 2019 |
16 Apr 2019
|
|||
28 Nov 2019 |
28 Nov 2019
|
|||
05 Nov 2020 |
05 Nov 2020
|
|||
09 Jun 2020 |
09 Jun 2020
|
|||
19 Feb 2019 |
19 Feb 2019
|
|||
25 Sep 2019 |
25 Sep 2019
|
|||
28 Jan 2021 |
28 Jan 2021
|
|||
19 Feb 2021 |
19 Feb 2021
|
|||
12 Nov 2020 |
12 Nov 2020
|
|||
11 Oct 2019 |
11 Oct 2019
|
|||
23 Apr 2019 |
23 Apr 2019
|
|||
02 Nov 2020 |
02 Nov 2020
|
|||
29 Nov 2019 |
29 Nov 2019
|
|||
01 Sep 2020 |
01 Sep 2020
|
|||
29 May 2020 |
29 May 2020
|
|||
14 Feb 2020 |
14 Feb 2020
|
|||
11 Jul 2017 |
11 Jul 2017
|
技術ノート & 解説 (5 of 6)
Resource title | Latest update | |||
---|---|---|---|---|
11 Jul 2017 |
11 Jul 2017
|
|||
11 Jul 2017 |
11 Jul 2017
|
|||
11 Jul 2017 |
11 Jul 2017
|
|||
11 Jul 2017 |
11 Jul 2017
|
|||
11 Jul 2017 |
11 Jul 2017
|
|||
11 Jul 2017 |
11 Jul 2017
|
リファレンス・マニュアル (1)
Resource title | Latest update | |||
---|---|---|---|---|
24 Nov 2020 |
24 Nov 2020
|
プログラミング・マニュアル (1)
Resource title | Latest update | |||
---|---|---|---|---|
18 Dec 2019 |
18 Dec 2019
|
エラッタ・シート (1)
Resource title | Latest update | |||
---|---|---|---|---|
12 Jan 2021 |
12 Jan 2021
|
ツール&ソフトウェア用アプリケーション・ノート (5 of 20)
Resource title | Latest update | |||
---|---|---|---|---|
10 Dec 2020 |
10 Dec 2020
|
|||
23 Feb 2018 |
23 Feb 2018
|
|||
10 Dec 2020 |
10 Dec 2020
|
|||
24 Jul 2020 |
24 Jul 2020
|
|||
14 Dec 2020 |
14 Dec 2020
|
|||
24 Jul 2020 |
24 Jul 2020
|
|||
29 Oct 2019 |
29 Oct 2019
|
|||
30 Nov 2020 |
30 Nov 2020
|
|||
10 Dec 2020 |
10 Dec 2020
|
|||
10 Dec 2020 |
10 Dec 2020
|
|||
04 Sep 2020 |
04 Sep 2020
|
|||
13 Aug 2020 |
13 Aug 2020
|
|||
14 Jan 2020 |
14 Jan 2020
|
|||
07 Mar 2019 |
07 Mar 2019
|
|||
02 Apr 2020 |
02 Apr 2020
|
|||
12 Nov 2020 |
12 Nov 2020
|
|||
10 Dec 2020 |
10 Dec 2020
|
|||
20 Nov 2020 |
20 Nov 2020
|
|||
10 Dec 2020 |
10 Dec 2020
|
|||
|