Arm® Cortex®-M4(最大動作周波数64MHz、アプリケーション・プロセッサ)およびArm Cortex-M0+(最大動作周波数32MHz、ネットワーク・プロセッサ)搭載STM32WBx5ワイヤレス・マイクロコントローラ(マイコン)は、Bluetooth® Low Energy(Bluetooth LE) 5.2、IEEE 802.15.4 Zigbee®、Thread、およびコンカレント・ワイヤレス通信の各規格をサポートします。
ワイヤレス・コネクティビティ
Bluetooth LE 5.2認証済みのSTM32WBx5ワイヤレス・マイコンは、Mesh 1.0ネットワークと複数のプロファイルをサポートします。また、優れた柔軟性により、Bluetooth LEの独自プロトコル・スタックをHCl層の最上位に組み込むことが可能です。汎用規格IEEE 802.15.4のMACレイヤにより、STM32WBx5は、メッシュ・ネットワーク・プロトコルであるZigBee PRO(さまざまなZigBee 3.0クラスタをサポート)やOpenThreadをはじめとする独自の通信プロトコルやスタックなどを実行できるため、設計段階でIoT機器の通信方式をより多くのオプションから選択できます。
STM32WBx5ワイヤレス・マイコンは超低消費電力を特徴とし、静的または動的にBluetooth LE 5.0と802.15.4の両ワイヤレス・プロトコルを並列実行できます。デュアルコア・アーキテクチャにより、セキュリティで保護されたOTA(Over-The-Air)を通じてプロトコル・スタックを更新できるため、長期にわたり無線リンクの保守とユーザ・アプリケーションの使用が可能です。
- STM32WB55マイコンは1MBのFlashメモリを搭載しているため、さまざまなプロトコル・スタックにおいて外部Flashメモリなしでスムーズなアプリケーションの動作を実現します。
また、より多くのメモリを必要とするアプリケーションにおいても、XIPによって外部メモリを接続することでシステム全体の効率向上が可能です。 - STM32WB35マイコンは、より軽量なアプリケーションを対象としており、USB 2.0、Quad-SPI、最大16bitの分解能を持つADコンバータなどのペリフェラルを搭載しています。そのため、マイコンおよびRFフロント・エンド双方の役割を果たすことで部材コストの削減に貢献します。
パッケージおよびオプション
STM32WBx5ワイヤレス・マイコンには、幅広いピン数とメモリ容量のオプションが用意されています。
4種類のパッケージにそれぞれ3つのメモリ容量が用意されており、さまざまなアプリケーション要件に対応します。
開発エコシステム
STM32WB55 NucleoパックおよびSTM32Cube開発エコシステムが提供する包括的なソフトウェア開発ツールにより、STM32WBシリーズのあらゆるマイコンで迅速かつ簡単にアプリケーション開発をはじめることができます。

注目ビデオ
-
STM32WB15CC
Ultra-low-power dual core Arm Cortex-M4 MCU 64 MHz, Cortex-M0+ 32 MHz with 320 Kbyte of Flash memory, Bluetooth LE 5.2, AES-256
-
STM32WB55RC
Ultra-low-power dual core Arm Cortex-M4 MCU 64 MHz, Cortex-M0+ 32MHz with 256 Kbyte of Flash memory, Bluetooth LE 5.2, 802.15.4, Zigbee, Thread, USB, LCD, AES-256
-
STM32WB55VG
Ultra-low-power dual core Arm Cortex-M4 MCU 64 MHz, Cortex-M0+ 32MHz with 1 Mbyte of Flash memory, Bluetooth LE 5.2, 802.15.4, Zigbee, Thread, USB, LCD, AES-256
-
STM32WB55VY
Ultra-low-power dual core Arm Cortex-M4 MCU 64 MHz, Cortex-M0+ 32MHz with 640 Kbytes of Flash memory,Bluetooth LE 5.2, 802.15.4, Zigbee, Thread, USB, LCD, AES-256
-
STM32WB55VE
Ultra-low-power dual core Arm Cortex-M4 MCU 64 MHz, Cortex-M0+ 32MHz with 512 Kbyte of Flash memory, Bluetooth LE 5.2, 802.15.4, Zigbee, Thread, USB, LCD, AES-256
-
STM32WB55CC
Ultra-low-power dual core Arm Cortex-M4 MCU 64 MHz, Cortex-M0+ 32MHz with 256 Kbyte of Flash memory, Bluetooth LE 5.2, 802.15.4, Zigbee, Thread, USB, LCD, AES-256
-
STM32WB55RE
Ultra-low-power dual core Arm Cortex-M4 MCU 64 MHz, Cortex-M0+ 32MHz with 512 Kbyte of Flash memory, Bluetooth LE 5.2, 802.15.4, Zigbee, Thread, USB, LCD, AES-256
-
STM32WB55VC
Ultra-low-power dual core Arm Cortex-M4 MCU 64 MHz, Cortex-M0+ 32MHz with 256 Kbyte of Flash memory, Bluetooth LE 5.2, 802.15.4, Zigbee, Thread, USB, LCD, AES-256
-
STM32WB55CG
Ultra-low-power dual core Arm Cortex-M4 MCU 64 MHz, Cortex-M0+ 32MHz with 1 Mbyte of Flash memory, Bluetooth LE 5.2, 802.15.4, Zigbee, Thread, USB, LCD, AES-256
-
STM32WB55RG
Ultra-low-power dual core Arm Cortex-M4 MCU 64 MHz, Cortex-M0+ 32MHz with 1 Mbyte of Flash memory, Bluetooth LE 5.2, 802.15.4, Zigbee, Thread, USB, LCD, AES-256
-
STM32WB35CE
Ultra-low-power dual core Arm Cortex-M4 MCU 64 MHz, Cortex-M0+ 32MHz with 512 Kbytes of Flash memory, Bluetooth LE 5.2, 802.15.4, Zigbee, Thread, USB, AES-256
-
STM32WB35CC
Ultra-low-power dual core Arm Cortex-M4 MCU 64 MHz, Cortex-M0+ 32MHz with 256 Kbytes of Flash memory, Bluetooth LE 5.2, 802.15.4, Zigbee, Thread, USB, AES-256
-
STM32WB55CE
Ultra-low-power dual core Arm Cortex-M4 MCU 64 MHz, Cortex-M0+ 32MHz with 512 Kbyte of Flash memory, BLE 5.2, 802.15.4, USB, LCD, AES-256