STM8S103/105アクセス・ラインは、STの汎用8bitマイクロコントローラのスタンダード・ラインです。 低価格のバリュー・ラインからのアップグレードの第一歩として、STM8S103/105アクセス・ラインはさまざまなパッケージ、メモリ容量、機能、および工場でのプログラミング・サービスを提供します。
ST独自の16 MHzコアをベースとし、タイマ、インタフェース(UART、SPI、I²C)、10bit ADC、内部/外部クロック制御システム、ウォッチドッグ、自動ウェイクアップ・ユニット、および統合シングルワイヤ・デバッグ・モジュールのフル・セットの機能を備えています。
STM8S103/105アクセス・ラインは、最大32 KBのFlashプログラム・メモリ、最大1 KBのデータEEPROM、および最大2 KBのRAMを備え、32、44、および48ピンのパッケージで提供されます。 生産規模が重視される、産業、コンピュータ、およびコンスーマ市場におけるメインストリーム・アプリケーションに最適です。

注目ビデオ
-
STM8S105S4
Mainstream Access line 8-bit MCU with 16 Kbytes Flash, 16 MHz CPU, integrated EEPROM
-
STM8S105S6
Mainstream Access line 8-bit MCU with 32 Kbytes Flash, 24 MHz CPU, integrated EEPROM
-
STM8S105C4
Mainstream Access line 8-bit MCU with 16 Kbytes Flash, 16 MHz CPU, integrated EEPROM
-
STM8S105C6
Mainstream Access line 8-bit MCU with 32 Kbytes Flash, 16 MHz CPU, integrated EEPROM
-
STM8S103F2
Mainstream Access line 8-bit MCU with 4 Kbytes Flash, 16 MHz CPU, integrated EEPROM
-
STM8S103F3
Mainstream Access line 8-bit MCU with 8 Kbytes Flash, 16 MHz CPU, integrated EEPROM
-
STM8S103K3
Mainstream Access line 8-bit MCU with 8 Kbytes Flash, 16 MHz CPU, integrated EEPROM
-
STM8S105K4
Mainstream Access line 8-bit MCU with 16 Kbytes Flash, 16 MHz CPU, integrated EEPROM
-
STM8S105K6
Mainstream Access line 8-bit MCU with 32 Kbytes Flash, 16 MHz CPU, integrated EEPROM