STM8S207/208パフォーマンス・ラインは、STの汎用8bitマイクロコントローラでハイエンドに位置する製品群であり、多くの機能と高いコア性能によってSTM8S103/105アクセス・ラインをアップグレードした製品です。
ST独自の24MHzコアをベースとして、アクセス・ラインと同様の標準ペリフェラル機能を提供します。ペリフェラル機能としては、フル・セットのタイマ、インタフェース(UART、SPI、I²C)、10bit ADC、内部/外部のクロック制御システム、ウォッチドッグ、自動ウェイク・アップ、統合型シングルワイヤ・デバッグ・モジュールなどがあります。 また、追加機能としてCANインタフェースや追加UARTなどを利用できます。
STM8S207/208パフォーマンス・ライン・マイクロコントローラは、32~80ピンの広範なパッケージで提供されます。この製品ラインナップには、最大128KBのFlashプログラム・メモリ、最大2KBのデータEEPROM、および最大6KBのRAMが用意されています。 産業用、民生用、およびその他の大量生産分野におけるハイエンドのアプリケーションに最適です。

注目ビデオ
-
STM8S208C6
Mainstream Performance line 8-bit MCU with 32 Kbytes Flash, 24 MHz CPU, integrated EEPROM
-
STM8S208S8
Mainstream Performance line 8-bit MCU with 64 Kbytes Flash, 24 MHz CPU, integrated EEPROM
-
STM8S207K6
Mainstream Performance line 8-bit MCU with 32 Kbytes Flash, 24 MHz CPU, integrated EEPROM
-
STM8S208R8
Mainstream Performance line 8-bit MCU with 64 Kbytes Flash, 24 MHz CPU, integrated EEPROM
-
STM8S208SB
Mainstream Performance line 8-bit MCU with 128 Kbytes Flash, 24 MHz CPU, integrated EEPROM
-
STM8S208CB
Mainstream Performance line 8-bit MCU with 128 Kbytes Flash, 24 MHz CPU, integrated EEPROM
-
STM8S207SB
Mainstream Performance line 8-bit MCU with 128 Kbytes Flash, 24 MHz CPU, integrated EEPROM
-
STM8S208C8
Mainstream Performance line 8-bit MCU with 64 Kbytes Flash, 24 MHz CPU, integrated EEPROM
-
STM8S208S6
Mainstream Performance line 8-bit MCU with 32 Kbytes Flash, 24 MHz CPU, integrated EEPROM
-
STM8S207C6
Mainstream Performance line 8-bit MCU with 32 Kbytes Flash, 24 MHz CPU, integrated EEPROM
-
STM8S207S6
Mainstream Performance line 8-bit MCU with 32 Kbytes Flash, 24 MHz CPU, integrated EEPROM
-
STM8S207S8
Mainstream Performance line 8-bit MCU with 64 Kbytes Flash, 24 MHz CPU, integrated EEPROM
-
STM8S207RB
Mainstream Performance line 8-bit MCU with 128 Kbytes Flash, 24 MHz CPU, integrated EEPROM
-
STM8S207R8
Mainstream Performance line 8-bit MCU with 64 Kbytes Flash, 24 MHz CPU, integrated EEPROM
-
STM8S207C8
Mainstream Performance line 8-bit MCU with 64 Kbytes Flash, 24 MHz CPU, integrated EEPROM
-
STM8S207MB
Mainstream Performance line 8-bit MCU with 128 Kbytes Flash, 24 MHz CPU, integrated EEPROM
-
STM8S207R6
Mainstream Performance line 8-bit MCU with 32 Kbytes Flash, 24 MHz CPU, integrated EEPROM
-
STM8S208RB
Mainstream Performance line 8-bit MCU with 128 Kbyes Flash, 24 MHz CPU, integrated EEPROM
-
STM8S207M8
Mainstream Performance line 8-bit MCU with 64 Kbytes Flash, 24 MHz CPU, integrated EEPROM
-
STM8S207CB
Mainstream Performance line 8-bit MCU with 128 Kbytes Flash, 24 MHz CPU, integrated EEPROM
-
STM8S208R6
Mainstream Performance line 8-bit MCU with 32 Kbytes Flash, 24 MHz CPU, integrated EEPROM
-
STM8S208MB
Mainstream Performance line 8-bit MCU with 128 Kbytes Flash, 24 MHz CPU, integrated EEPROM
-
STM8S207K8
Mainstream Performance line 8-bit MCU with 64 Kbytes Flash, 24 MHz CPU, integrated EEPROM