高電圧コンバータであるVIPerPlusシリーズには、800Vのアバランシェ耐性を持つMOSFETと最先端のPWMコントローラが内蔵されています。VIPerPlusは、スタンバイ時の消費電力がきわめて低く(230VACで4mW以下)、広い負荷範囲にわたり高効率を実現します。また、高い安定性と拡張性を活かして、最も厳格な省エネ規制にも適合するSMPS(スイッチング電源)設計を実現するとともに、部品点数の削減に貢献します。
- VIPer0Pはゼロ・パワー・モードを特徴とし、広範な入力電圧と最大7Wの電力に対応するあらゆるSMPSに最適です。エラー・アンプとロジック・レベルのMOSFETを内蔵しているため、コンパクトかつ超低消費電力のSMPS(バック / フライバック、出力電圧5V)設計の簡略化に貢献します。
- VIPerPlusシリーズ1はエラー・アンプとロジック・レベルのMOSFETを内蔵し、シンプルかつ超低消費電力のSMPS(バック / バックブースト・コンバータ / フライバック、出力電圧5V)構築を実現します。特徴的な過電圧保護機能と18VDCのドレイン電圧スタート・アップにより、優れた堅牢性と信頼性を実現しています。
- VIPerPlusシリーズ5は擬似共振トポロジにより電力変換効率を最大化することができます。
- VIPerPlusシリーズ6はエラー・アンプを内蔵し、最も高度なSMPS要件に適合しつつ、部品点数を削減します。
- VIPerPlusシリーズ7は信頼性を向上させるAC電圧低下(ブラウン・アウト)保護および過電圧保護を特徴としています。
- VIPerPlusシリーズ8は1~2秒間の過負荷に耐えるピーク・パワー機能を備え、高い堅牢性を実現しています。
高信頼性
800Vのアバランシェ耐性を持つMOSFET、過熱保護、ソフトスタート、短絡保護、自動復帰機能。
高効率
広い負荷範囲にわたる高効率性、230VACで4mW以下というクラス最高のスタンバイ性能。
高集積化
直接フィードバック、ジッタ付きスイッチング周波数によるEMC低減、高電圧起動回路、センスMOSFET内蔵、クランプレス設計。
多用途性
数ワットから最大15Wにわたる電力の拡張性、補助巻線のオプション、スルーホール(挿入型)またはSMDパッケージでの提供、あらゆるSMPSトポロジに対応。
注目ビデオ
VIPer11 enables ultra-low consumption SMPS for 5-30 V output and ultra-wide range input voltage
Integrating an 800 V avalanche-rugged logic-level MOSFET with PWM current-mode control and multiple protection circuits, the
VIPer11 high-voltage converter enables designers to create a simple and ultra-low consumption SMPS in flyback, buck, or buck-boost configuration with a 5 V output. It is ideal for low-power applications in home appliances, building, lighting, motion control as well as small industrial and consumer applications. Its integrated high-voltage start-up and sense-FET, error amplifier, and oscillator with jitter minimizes the number of external components required to design a complete application.
-
VIPER11
Energy saving off-line high voltage converter
-
VIPER0P
VIPerPlus family: Zero-power off-line high voltage converter
-
VIPER01
VIPerPlus family: Low voltage energy saving fixed frequency high voltage converter
-
VIPER26
Fixed frequency VIPer plus family
-
VIPER31
Energy Saving Off-line High Voltage Converter
-
VIPER25
VIPerPlus family: Quasi-resonant high performance off line high voltage converter
-
VIPER28
VIPerPlus family: Peak power fixed frequency off line high voltage converter
-
VIPER26K
1050 V High voltage converter
-
VIPER01B
Energy saving off-line high voltage converter
-
VIPER222
High voltage converter
-
VIPER06
VIPerPlus family: Energy saving high voltage converter for direct feedback
-
VIPER35
VIPerPlus family: Quasi-resonant high performance off line high voltage converter
-
VIPER17
VIPerPlus family: Fixed frequency 6W high performance off line high voltage converter
-
VIPER122
High voltage converter
-
VIPER38
VIPerPlus family: Peak power fixed frequency high voltage converter
-
VIPER37
VIPerPlus family: Fixed frequency 15W high performance off line high voltage converter
-
VIPER16
VIPerPlus family: Energy saving 6W high voltage converter with direct feedback
-
VIPER27
VIPerPlus family: Fixed frequency 12W high performance off line high voltage converter