STのバッテリ・マネージメントICには以下の製品が含まれます。
- 実装面積の小型化と優れた測定精度(電圧、電流、および温度)および超低消費電力を組み合わせることで、携帯電話やマルチメディア・プレーヤ、デジタル・カメラ、およびその他のスペースに制約のある携帯型機器に使用するバッテリの持続時間と寿命の延長に貢献するバッテリ残量表示IC
- 200mA~1.2Aの充電電流を供給し、充電可能なリチウムイオン・バッテリ等に使用できるバッテリ・チャージャIC
注目ビデオ
STC3117 provides high accurate battery monitoring
Li-Ion linear charger with load switches and smart reset generator
The STBC02 and STBC03 battery-charger management chips improve integration without compromising performance and power consumption. They combine a linear battery charger, a 150 mA LDO, two SPDT switches and a Protection Circuit Module for the battery. Moreover, the STBC02 features a digital single wire interface and a smart reset/watchdog function.
In addition to a shipping mode that maximizes battery life during the end product’s shelf life, both devices feature a charger enable input to stop the charging process anytime and are automatically powered by the connected battery when the IN pin is not connected to a valid power source (battery mode).
The STBC02/03 offers the perfect solution for wearable and IoT markets, reducing the application cost, footprint and design time.