CATEGORIES

パワー・マネージメント Minimize menu

LEDドライバ

概要
製品セレクタ
ソリューション
ドキュメント
CADリソース
ツール & ソフトウェア
eDesignSuite
はじめる

STはエネルギー効率に優れたDC-DC電源LEDドライバICの幅広いポートフォリオを用意し、一般照明、ディスプレイのLEDバックライト、自動車の外装および内装の照明に向けて提供しています。また、標識や交通信号機向けに、RGBおよび単色LEDドライバを提供しています。

STのLEDドライバのポートフォリオは、並列構成と直列構成のいずれにも適しており、高い効率、高い電流精度、および低雑音の小型ソリューションを実現します。トポロジにはバック・レギュレータ、ブースト・レギュレータ、オフラインLEDドライバ、リニアLED電源、高度な明るさ調整機能を備えたプログラム可能なマルチチャネルなどが含まれます。

STのLEDドライバのポートフォリオには、以下が含まれています。

edesign_widget_cl1854

Programmable 12-channel RGB-LED Driver with high current accuracy

With patented features to prevent distracting artefacts in “color-chasing” or “deep breathing” LED animation effects, LED1202 enables smoother and more natural interactions with smart-home devices, wearable electronics, and small appliances.

The output current can be adjusted separately for each channel by 8-bit analog dimming control up to 20 mA per channel and 12-bit internal PWM dimming control. With 12 output channels, a single LED1202 can drive four RGB LEDs running up to eight programmable patterns and stored sequences. An innovative synchronization feature allows connecting up to eight LED1202 drivers to control larger LED arrays.

The STEVAL-LLL007V1 evaluation kit is available to support evaluation of the LED1202 and aids development of new products and lighting sequences.

All-in-one high-voltage LED-lighting control chip for efficient dimming, enhanced accuracy and fast start-up

The HVLED001B contains high-voltage startup and sensing circuitry that simplifies connection to the AC line. Its advanced features support multi-platform reuse and compliance with the latest lighting regulations, and include:

  • Very accurate line and load regulation over wide range to ensure constant output voltage or output current
  • Constant output voltage regulation, with no need of optocoupler, ensures voltage remains below recognized 60V safe limit, improving the application robustness
  • Frequency foldback for improved efficiency and regulation at light load with good efficiency at medium load
  • Accurate and smooth dimming
  • Power-conversion efficiency greater than 90%
  • No-load power consumption less than 100mW
  • Power factor greater than 0.9, Total Harmonic Distortion (THD) below 10%
  • Low EMI at light load and medium load
  • Built-in over-current, input over-voltage, brownout, and optocoupler failure protection
  • ST’s smart Auto-Reload Timer (ART) ensures latch-free protection for enhanced safety

LEDドライバ

Input

V This option is required. And must be less than or equal to Volt. Max [V]
V This option is required. And must be greater than or equal to Volt. Min [V]

カスタムLED

V This option is required.
A This option is required.
Ω This option is required.

LEDs

This option is required. And must be a whole positive number between 1 and 20.
This option is required. And must be a whole positive number between 1 and 20.