STの高速ESDプロテクション・デバイスは、HDMI、USB3.0、イーサネット、DVI、MIPI、MHL、DisplayPort™、Thunderboltなどのきわめて高速なインタフェースをESDから効率良く保護します。
製品の特徴
- 高速信号の完全性を維持する、業界標準を大きく超えた最大8.7 GHzの帯域幅
- あらゆるESDからインタフェース用コントローラICを保護するきわめて優れたクランプ電圧(VCL)
- 小型のµQFN、WLCSP、および業界標準のSOTを含む幅広いパッケージ・オプション
STの高速ESDプロテクション・ソリューションは、以下のオプションにより基板レイアウトの設計を包括的にサポートします。
- 新しいHSPシリーズで採用された、基板設計とインタフェースのテストを簡略化するフロースルー構造
- 基板面積とコストの削減に効果的な最適化されたピン配置と小型パッケージ
STの新しいHSP031-1BM6は、10ギガビット・イーサネット向けにきわめて低いクランプ電圧を提供するシングル・ラインESDプロテクションです。
注目ビデオ
Ultra-low capacitance ESD protection devices
High-speed differential signaling chipsets featuring USB 3.0 or HDMI 2.0 are very sensitive to electrostatic discharges that can reach up to 16 A in 30 ns as per system-level standard IEC 61000-4-2 Level 4 (+/- 8000 V contact discharge). The ESD protection component must clamp these discharges without compromising the signal integrity of the high-speed link.
Discover the range of ESDA devices featuring an ultra-low capacitance, dedicated to the protection of both wired and RF high-speed links.
The ESDAXLC6-1BU2, for example, features robust ESD protection (up to +/- 16000 V) with only 0.4 pF line capacitance in order to offer a 10 GHz signal bandwidth. It is housed in a tiny ST0201 package of 0.18 mm² in order to provide the best PCB placement flexibility. An automotive version is also available as ESDAXLC6-1BT2Y, in SOD882T package.
Discover the range of ESDA devices featuring an ultra-low capacitance, dedicated to the protection of both wired and RF high-speed links.
The ESDAXLC6-1BU2, for example, features robust ESD protection (up to +/- 16000 V) with only 0.4 pF line capacitance in order to offer a 10 GHz signal bandwidth. It is housed in a tiny ST0201 package of 0.18 mm² in order to provide the best PCB placement flexibility. An automotive version is also available as ESDAXLC6-1BT2Y, in SOD882T package.
-
HSP051-4M5
4-line ESD protection for high-speed lines
-
ESDAXLC5-1U2
Low clamping, Single Line Unidirectional ESD Protection for high speed interface
-
ESDX051-2BU3
Dual line bidirectional ESD protection for high speed interface
-
DVIULC6-2x6
Ultra Low capacitance 2 lines ESD protection
-
HSP031-1BM6
1-line ESD protection for Ethernet 10Gbps
-
ESDAULC6-1U2
Single-line unidirectional ESD protection for high speed interface
-
HSP053-4M5
4-line ESD protection for high-speed lines
-
HSP051-4N10
4-line ESD protection for high speed lines
-
HDMIULC6-4SC6
Ultra large bandwidth ESD protection
-
ESDAULC5-1BF4
Low clamping & ultra low capacitance bidirectional single line ESD protection
-
HSP051-4M10
4-line ESD protection for high speed lines
-
HSP054-4N10
4-line High-Speed ESD Protection with ultra-low clamping voltage
-
HSP061-4NY8
4-line ESD protection for high speed lines
-
ESDAXLC6-1BU2
Single-line bidirectional ESD protection for high speed interface
-
ESDZX051-1BF4
Single line high speed bidirectional ESD protection
-
HSP062-2
2-line ESD protection for high speed lines
-
HSP061-8M16
8-line ESD protection for high speed lines
-
DVIULC6-4SC6
Ultralow capacitance ESD protection
-
DSILC6-4xx
ESD Protection for high speed interface
-
HSP061-4M10
4-line ESD protection for high speed lines
-
HSP061-2
2-line ESD protection for high speed lines
-
ESDARF02-1BU2CK
Single Line Bidirectional ESD Protection for High Speed Interface