ST21NFCD

量産中

NFC Controller supporting Active Load Modulation booster

データブリーフのダウンロード
概要
Online design
サンプル & 購入
ソリューション
ドキュメント
CADリソース
ツール & ソフトウェア
品質 & 信頼性
Partner products
Sales Briefcase

製品概要

概要

The ST21NFCD is a single NFC controller IC designed for integration in mobile devices and NFC compliant products. It includes NFC functions in the three operating modes: Card Emulation, Reader/Writer and Peer to Peer communication. This product is based on an advanced ARM Cortex-M3 32-bit microcontroller running at 28 MHz.
All internal operations are synchronized by a Clock Generator module.
Two clock source options are available: using an external Quartz or using an external reference clock (in order to reduce the number of external components).
Thanks to an enhanced power switch system, the ST21NFCD manages the power supply of the device and its associated Secure Elements.
The ST21NFCD supports NCI 2.0.
In order to meet environmental requirements, ST offers these devices in different grades of ECOPACK® packages, depending on their level of environmental compliance. ECOPACK® specifications, grade definitions and product status are available at: www.st.com. ECOPACK® is an ST trademark.
  • 特徴

    • ARM® Cortex®-M3 microcontroller
    • eFlash for full firmware update
    • Enhanced Active load modulation technology
    • Enhanced TX drive up to 1.3 W
    • Compatible with extremely small or metal frame antennas
    • Optimized power consumption modes
    • Battery voltage monitoring
    • System clock
      • FracN PLL input range from 13 to 76.8 MHz
      • 27.12 MHz external crystal oscillator
    • Integrated PMU
      • LDOs for internal voltages
      • 2 ₓ LDOs for external voltages
      • Voltage detectors for supplies monitoring
      • Low power mode state machine
    • Automatic Wake-Up via communication interfaces, internal timers, GPIO, RF field or tag detection
    • Support of an external DC/DC converter for TX supply
    • RF communications
      • Active and passive Peer-to-Peer
        • ISO/IEC 18092 - NFCIP-1 Initiator & Target
      • Passive mode – Reader/Writer
        • NFC Forum Type 1/2/3/4/5 tags
        • ISO/IEC 15693
        • MIFARE® Classic12
        • Thinfilm (ex Kovio) Barcode
      • Active mode – Card Emulation
        • ISO/IEC 14443 Type A & B
        • JIS X 6319 – 4
        • MIFARE® Classic(a)(b) through SWP-CLT
    • External communication interfaces
      • Two SWP master interfaces up to 1.695 Mbit/s
      • I2C slave interface up to 3.4 MHz
      • Slave and master SPI interface (up to 13 MHz)
      • HSUART interface up to 6 Mbit/s
    • Security features
      • Secure firmware update mechanism
    • Electrical characteristics
      • Battery voltage support from 2.4 V to 5 V
      • I/O dedicated voltage level (VPS_IO) from 1.62 V to 3.3 V
      • Supports Class B and C operating conditions for UICC
      • Ambient operating temperature -25 to + 85 °C
    • アプリケーション
      • Mobile devices
      • Wearable devices
      • SmartWatch
      • Secure Connected Devices

推奨コンテンツ

関連アプリケーション

パーソナル電子機器

ファンクション

通信機器/コンピューター/周辺機器

EDAシンボル / フットプリント / 3Dモデル

STMicroelectronics - ST21NFCD

アプリケーションに適したEDAシンボル、フットプリント、および3Dモデルをダウンロードしてご利用頂けます。また、ご使用の設計ツールチェーンに対応したさまざまなCADフォーマットもご利用頂けます。

Symbols

EDAシンボル

Footprints

フットプリント

3D model

3Dモデル

品質 & 信頼性

製品型番 マーケティング・ステータス パッケージ グレード RoHSコンプライアンスグレード 材料宣誓書**
ST21NFCD-BGA
量産中
WFBGA 4 X 4 X 0.8 - 64 B - 0.4MM インダストリアル N/A

ST21NFCD-BGA

Package:

WFBGA 4 X 4 X 0.8 - 64 B - 0.4MM

Material Declaration**:

Marketing Status

量産中

Package

WFBGA 4 X 4 X 0.8 - 64 B - 0.4MM

Grade

Industrial

RoHS Compliance Grade

N/A

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

サンプル & 購入

製品型番
販売代理店から購入
STから購入
製品ステータス
ECCN (US)
ECCN (EU)
梱包タイプ
パッケージ
温度(℃) Country of Origin
Budgetary Price (US$)*/Qty
最小
最大
ST21NFCD-BGA

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

量産中
3A991A2 NEC Tape And Reel WFBGA 4 X 4 X 0.8 - 64 B - 0.4MM - - FRANCE

ST21NFCD-BGA

製品ステータス

量産中

ECCN (US)

3A991A2

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

梱包タイプ

Tape And Reel

パッケージ

WFBGA 4 X 4 X 0.8 - 64 B - 0.4MM

Operating Temperature (°C)

(最小)

-

(最大)

-

Budgetary Price (US$)* / Qty

Country of Origin

FRANCE

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィス または販売代理店 までお問い合わせください。