STの、耐放射線54HC/HCTロジック・シリーズは、高信頼性要件および航空宇宙アプリケーションに適合するため、特別に設計されています。これらの5V高速CMOSでは電源電圧2V ~ 6Vにて高速かつ低消費電力の動作が可能です。
最大50kradという優れた耐放射線特性を備え、ESCCの認定を受けています。動作温度は-55 ~ 150°Cです。
DIL 14-16-20-24およびFlat 14-16-20-24パッケージで提供されます。
-
M54HC10
Rad-Hard Triple 3-Input NAND Gate
-
M54HC4514
Rad-Hard 4-to-16 Line Decoder Latch
-
M54HC85
Rad-Hard 4-bit Magnitude Comparator
-
M54HC11
Rad-Hard Triple 3-Input AND Gate
-
M54HC00
Rad-Hard Quad 2-Input NAND Gate
-
M54HC109
Rad-Hard Dual J-K Flip-Flop With Preset & Clear
-
M54HC125
Rad-Hard Quad Bus Buffer 3-State
-
M54HC148
Rad-Hard 8-to-3 Line Priority Encoder
-
M54HC123
Rad-Hard Dual Retrigg. Monostable Multivibrator with Clear
-
M54HC191
Rad-Hard 4-bit Synchronous Binary Up/Down Counter
-
M54HC194
Rad-Hard 4-bit PIPO Shift Register
-
M54HC283
Rad-Hard 4-bit Binary Full Adder
-
M54HC590
Rad-Hard 8 Bit Binary Counter Register 3-State
-
M54HC14
Rad-Hard Hex Schmitt Inverter
-
M54HC374
Rad-Hard Octal D-Type Flip-Flop 3-State
-
M54HC151
Rad-Hard 8-Channel Multiplexer
-
M54HC373
Rad-Hard Octal D-Type Latch 3-State
-
M54HC251
Rad-Hard 8-Channel Multiplexer 3-State
-
M54HC573
Rad-Hard Octal D-Type Latch 3-State
-
M54HCT244
Rad-Hard Octal Bus Buffer 3-State
-
M54HC257
Rad-Hard Quad 2-Channel Multiplexer 3-State
-
M54HC367
Rad-Hard Hex Bus Buffer 3-State
-
M54HCT245
Rad-Hard Octal Bus Transceiver 3-State
-
M54HC157
Rad-Hard Quad 2-Channel Multiplexer
-
M54HC160
Rad-Hard Synchronous Decade Counter With Async. Clear
-
M54HC273
Rad-Hard Octal D-Type Flip-Flop With Clear
-
M54HC132
Rad-Hard Quad 2-Input Schmitt NAND Gate
-
M54HC237
Rad-Hard 3-to-8 Line Decoder Latch
-
M54HC193
Rad-Hard Synchronous Up/Down Binary Counter
-
M54HC597
Rad-Hard 8 Bit Latch/Shift Register
-
M54HC04
Rad-Hard Hex Inverter
-
M54HC161
Rad-Hard Synchronous Binary Counter With Async. Clear
-
M54HC393
Rad-Hard Dual Binary Counter
-
M54HC02
Rad-Hard Quad 2-Input NOR Gate
-
M54HC03
Rad-Hard Quad 2-Input NAND Open Drain
-
M54HC164
Rad-Hard 8-bit SIPO Shift Register
-
M54HC574
Rad-Hard Octal D-Type Flip-Flop 3-State
-
M54HC174
Rad-Hard Hex D-Type Flip-Flop With Clear
-
M54HC165
Rad-Hard 8-bit PISO Shift Register
-
M54HC08
Rad-Hard Quad 2-Input AND Gate
-
M54HC259
Rad-Hard 8-bit Adressable Latch
-
M54HC32
Rad-Hard Quad 2-Input OR Gate
-
M54HC153
Rad-Hard Dual 4-Channel Multiplexer
-
M54HCT74
Rad-Hard Dual D-Type Flip-Flop With Preset & Clear
-
M54HC166
Rad-Hard 8-bit PISO Shift Register With Clear
-
M54HC27
Rad-Hard Triple 3-Input NOR Gate
-
M54HC4020
Rad-Hard 14-Stage Binary Counter
-
M54HC4094
Rad-Hard 8-bit SIPO Shift Register 3-State
-
M54HC21
Rad-Hard Dual 4-Input AND Gate
-
M54HC688
Rad-Hard 8 Bit Equality Comparator
-
M54HC20
Rad-Hard Dual 4-Input NAND Gate
-
M54HC4040
Rad-Hard 12-Stage Binary Counter
-
M54HC154
Rad-Hard 4-to-16 Line Decoder/Demultiplexer
-
M54HC30
Rad-Hard 8-Input NAND Gate
-
M54HC175
Rad-Hard Quad D-Type Flip-Flop With Clear
-
M54HC138
Rad-Hard 3-to-8 Line Decoder Inverter
-
M54HC74
Rad-Hard Dual D-Type Flip-Flop With Preset & Clear
-
M54HC137
Rad-Hard 3-to-8 Line Decoder Latch Inverter
-
M54HC540
Rad-Hard Octal Bus Buffer 3-State Inverter
-
M54HC4049
Rad-Hard Hex Buffer/Converter Inverter
-
M54HC240
Rad-Hard Octal Bus Buffer 3-State Inverter
-
M54HC139
Rad-Hard Dual 2-to-4 Line Decoder/Demultiplexer
-
M54HC4051
Rad-Hard Single 8-Channel Analog Mux/Demux
-
M54HC245
Rad-Hard Octal Bus Transceiver 3-State
-
M54HC158
Rad-Hard Quad 2-Channel Multiplexer Inverter
-
M54HC4050
Rad-Hard Hex Buffer/Converter
-
M54HC244
Rad-Hard Octal Bus Buffer 3-State
-
M54HC595
Rad-Hard 8 Bit Shift Register Output Latch 3-State
-
M54HC4060
Rad-Hard 14-Stage Binary Counter/Oscillator
-
M54HC86
Rad-Hard Quad Exclusive OR Gate
-
M54HC541
Rad-Hard Octal Bus Buffer 3-State
-
M54HC4053
Rad-Hard Triple 2-Channel Analog Mux/Demux
-
M54HC4066
Rad-Hard Quad Bilateral Switch