The course begins with an introduction to STM32 microcontroller family’s roadmap and focuses on Cortex-M7 architecture.
The course continues with an in-depth study of the memory organization, bus architecture, reset and clock controller, interrupts handling, low power modes, hardware semaphore, MDMA, security and most of the SoC peripherals such as clocks, reset, power, embedded Flash, FMC, NVIC, EXTI, GPIO, ADC, USART, DAC, SPI, USB, DMA, CRC, I2C, CAN, RTC, IWDG, WWDG, TIM, LPTIM, SAI, HDMI, DCMI, crypto processor, Hash processor, RNG and debug.
The course also employs hardware and software design tools, and combines 50% theory with 50% practical work in every meeting.
所要時間 | 24 |
所要時間 / 期間 | 24 |
言語 | English |
Delivery | Classroom |
ハンズオン | Yes |
トピック | STM32H7 Features and architecture. |
開催地 | Brazil, China, France, Germany, Italy, Japan, Poland, Portugal, South Korea, Spain, Sweden, UK, USA |
サイト |
ST製品 |
---|