製品概要
概要
The STW81200 is a dual architecture frequency synthesizer (Fractional-N and Integer-N), that features three low phase-noise VCOs with a fundamental frequency range of 3.0 GHz to 6.0 GHz and a programmable dual RF output divider stage which allows coverage from 46.875 MHz to 6 GHz. The STW81200 optimizes size and cost of the final application thanks to the integration of low- noise LDO voltage regulators and internally-matched broadband RF outputs.The STW81200 is compatible with a wide range of supply voltages (from 3.0 V to 5.4 V) providing to the end user a very high level of flexibility which trades off excellent performance with power dissipation requirements. A low-power functional mode (software controlled) gives an extra power saving.
Additional features include crystal oscillator core, external VCO mode and output-mute function.
-
特徴
- Output frequency range: 46.875 to 6000 MHz
- Very low noise
- Normalized in band phase noise floor: -227 dBc/Hz
- VCO phase noise: -135 dBc/Hz @ 1 MHz offset, 4.0 GHz carrier
- Noise floor: -160 dBc/Hz
- Dual architecture frequency synthesizer: Fractional-N and Integer-N
- Integrated VCOs with automatic center frequency calibration
- Programmable RF output dividers by 1/2/4/8/16/32/64
- Dual RF Output broadband matched with programmable power level and mute function
- External VCO option with 5 V charge pump
- Integrated low noise LDO voltage regulators
- Maximum phase detector frequency: 100 MHz
- Exact frequency mode
- Fast lock and cycle slip reduction
- Differential reference clock input (LVDS and LVECPL compliant) supporting up to 800 MHz
- 13-bit programmable reference frequency divider
- Programmable charge pump current
- Digital lock detector
- Integrated reference crystal oscillator core
- R/W SPI interface
- Logic compatibility/tolerance 1.8 V/3.3 V
- Low power functional mode
- Supply voltage: 3.0 V to 5.4 V
- Small size exposed pad VFQFPN36 package 6 x 6 x 1.0 mm
- Process: BICMOS 0.25 μm SiGe
回路ダイアグラム
おすすめ製品
注目ビデオ
The IoT is changing our life
All tools & software
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
12 Aug 2019 |
12 Aug 2019
|
ツール&ソフトウェア用アプリケーション・ノート (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Apr 2021 |
13 Apr 2021
|
EDA Symbols, Footprints and 3D Models
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | グレード | RoHSコンプライアンスグレード | 材料宣誓書** |
---|---|---|---|---|---|
STW81200T |
量産中
|
VFQFPN 36 6x6x1.0 mm | インダストリアル | Ecopack2 | |
STW81200TR |
量産中
|
VFQFPN 36 6x6x1.0 mm | インダストリアル | Ecopack2 |
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | 製品ステータス | ECCN (US) | ECCN (EU) | 梱包タイプ | パッケージ | 温度(℃) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
最小 | 最大 | |||||||||||
STW81200T | 1 distributors |
量産中
|
EAR99 | NEC | Tray | VFQFPN 36 6x6x1.0 mm | - | - | PHILIPPINES | |||
STW81200TR | 3 distributors | Buy Direct |
量産中
|
EAR99 | NEC | Tape And Reel | VFQFPN 36 6x6x1.0 mm | - | - | PHILIPPINES |
製品ステータス
量産中ECCN (US)
EAR99Budgetary Price (US$)*/Qty
(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。