ST4SIM: SIM & eSIM cellular connectivity portfolio

ST4SIM, connecting everything everywhere at any time

Cellular connectivity is a key enabler of connected devices. It uses mobile network operators' infrastructure (MNO or MVNO), thereby increasing network coverage and maintaining seamless connectivity.

Leading to a greater diversity of smart objects, it paves the way to new market opportunities. In order to answer the needs of the markets, ST offers a tailored, diversified connectivity portfolio with ST4SIM solutions, a wide range of SIMs and embedded SIMs (eSIM) compatible with the IoT, industrial- and automotive-grade applications.

Our solutions allow several devices to be connected anywhere at any time, while ensuring asset security. The connectivity solutions provided by our partners complement the ST4SIM portfolio and enable worldwide coverage and product interoperability.

ST4SIM, a complete portfolio of ready-to-use SIMs & eSIMs

eSIM technology brings about new opportunities in the secure connected world. Directly soldered inside the device, the embedded SIM allows end users to change Mobile Network Operator (MNO) without changing their eSIM, thereby offering more flexibility to manage device connectivity.

From removable SIMs to GSMA-certified eSIMs, ST4SIM portfolio includes solutions based on basic configurations (ST4SIM-100), as well as cryptographic (ST4SIM-110) and GSMA SGP.02 (ST4SIM-200) configurations.

Graph that represents the different security levels of ST4SIM Graph that represents the different security levels of ST4SIM

ST4SIM, a scalable offer for all your M2M connectivity applications

Cellular connectivity addresses a wide range of applications from connected objects to industrial and automotive applications.

ST4SIM for Smart Things
ST4SIM for Smart Industry
ST4SIM for Smart Mobility
 
 
 
ST4SIM-S – Smart things

ST4SIM-S Basic Optimized

  • Java Card OS / Global Platform compliant
  • Configurable and customizable
  • Connectivity from trusted partners
  • Secure hardware ST32H480 and ST33G1M2
  • Large choice of form factor (card plug-in, DFN 4 x 4.2 mm, DFN 5 x 6 mm)
ST4SIM-M – Smart industry

ST4SIM-M Crypto Advanced Secure

  • Java Card OS / Global Platform compliant
  • Scalable solution: basic SIM to GSMA eSIM
  • Conectivity and platforms from trusted partners
  • Inductrial grade (JEDEC JESD47)
  • Secure hardware ST32F512-M and ST33G1M2M
  • Large choice of form factor (card plug-in, DFN 5 x 6 mm, WLCSP)
ST4SIM-A – Smart mobility

ST4SIM-A GSMA Secure & Scalable

  • Java Card OS / Global Platform compliant
  • Scalable solution: crypto SIM to GSMA eSIM
  • Conectivity and platforms from trusted partners
  • Automotive grade (AEC-Q100 Grade 2)
  • Secure hardware ST33G1M2A
  • Large choice of form factor (TSSOP20, DFN 5 x 6 mm)

A large panel of trusted connectivity partners

Partners

The ST4SIM product family is part of a complete ecosystem built with trusted partners. Members of the ST Partner Program, our partners specialize in connectivity and subscription management platforms.

See the complete list of partners here.