高速比较器

概述
产品选择器
解决方案
文件
CAD资源
工具与软件
eDesignSuite
开始

我们的高速比较器提供了纳秒级传播延迟和市面上最低的功耗,采用节省空间的SOT-23和SC-70封装。

特别推荐

High speed comparators offering micropower consumption

The TS3011 single comparator has stable and fast response time 8 ns typical. The current consumption is below 1 mA.

The TS3021 and TS3022  single and dual comparators feature high-speed response time with rail-to-rail inputs. Both comparators offer micropower consumption as low as a few tens of microamperes.

信号调节

Hz This option is required.
V/V Please input a number from 1 to 1000.