标准比较器

概述
产品选择器
解决方案
文件
CAD资源
工具与软件
eDesignSuite
开始

ST’s general purpose operational amplifier portfolio offers the following benefits for cost-sensitive applications:

  • Support for wide supply ranges from 1.6 V to 36 V
  • Available in space-saving from industry well known SC-70 and SOT-23 packages to ground breaking DFN and QFN packages
  • High-temperature (150°C) versions

特别推荐

信号调节

Hz This option is required.
V/V Please input a number from 1 to 1000.