汽车运放

概述
产品选择器
解决方案
文件
CAD资源
工具与软件
eDesignSuite
开始

Our automotive-grade op amps meet the requirements of extreme reliability and quality demanded by the market.  Supporting temperature ranges that can go up to 150°C, our automotive grade operational amplifiers offer:

  • AECQ100 and Q101 compliance
  • TS-16949 certification
  • PPAP availability
  • AEC Q001 and Q002 guidelines for Statistical Yield Analysis (SYA) and Part Average Testing (PAT) at EWS
  • Specific screening and test methods above and beyond AECQ100 compliance, such as performance of a 100% hot test (125°C) during the back-end (packaging and testing) stage
  • Space-saving packages, such as DFN, QFN and MiniSO

特别推荐

Op amps and comparators available in the space-saving MiniSO8 package

The LM2904WHYST dual op amp and LM2903WHYST dual comparator in 4.9 mm x 3.0 mm MiniSO8 are qualified for operation from -40 °C to 150 °C, with the added advantage of 50 % smaller footprint than other Grade-0 parts in standard SO8, giving automotive designers twice the freedom to miniaturize ECUs deployed in the most extreme temperature environments and safety-critical systems.

Most reliable automotive product portfolio ranging from industry-standard to high performance op-amps

LM2902WY consists of four independent, high-gain, internally frequency-compensated operational amplifiers designed especially for automotive and industrial control systems. The rail-to-rail input and output capability of the TSX9291Y operates on a wide supply voltage range of 4 V to 16 V with a gain bandwidth product of 16 MHz. 

信号调节

Hz This option is required.
V/V Please input a number from 1 to 1000.