高压运放

概述
产品选择器
解决方案
文件
CAD资源
工具与软件
eDesignSuite
开始

意法半导体的10~36 V系列高压运算放大器 提供许多可能的功耗和增益带宽组合。我们的众多器件让用户能够以适当的准确度获得最佳性能。高电压系列运算放大器简化了传感器设计,适用的应用从汽车电子到智能楼宇和工业控制。

得益于内部开发的先进BiCMOS制造工艺,TSB系列36 V轨到轨运算放大器提供与传统LM324运算放大器相同的带宽,但功耗低4倍。

TSB系列运算放大器拥有出色的耐静电性能,能在较宽的温度范围内稳定运行,确保设计人员放心无忧

Precision High Voltage Op-amps

TSB series: 36 V op amps for automotive and industrial applications

In addition to an excellent speed / power ratio, our 36 V TSB series of op amps offer outstanding power density and high tolerance to ESD combined with low-power consumption:

•       The stability and robustness of our 380 µA / 2.5 MHz TSB57 operational amplifiers make them an ideal solution for a wide voltage range of applications. Available in single- (TSB571) and dual-channel (TSB572) versions.

•       Our 100 µA / 560 kHz TSB611 single-channel op amp operates over a wide temperature range from -40 °C to 125°C, ideal for industrial and automotive applications.

•       The combination of wide bandwidth, slew rate, low noise, rail-to-rail capability and precision makes our 1.8 mA / 6 MHz TSB711 (single-channel) and TSB712 (dual-channel) op amps useful in a wide variety of applications including filters, power supplies and motor control, actuator driving, Hall effect sensors and resistive transducers. Also available in 22 MHz versions: TSB7191 (single-channel) and TSB7192 (dual-channel)

 

信号调节

Hz This option is required.
V/V Please input a number from 1 to 1000.