低功耗运放(

概述
产品选择器
解决方案
文件
CAD资源
工具与软件
eDesignSuite
开始

意法半导体’的低功耗运算放大器产品包含几个系列,具有不同的电压范围及多种功耗和增益带宽组合,能够以适当的功耗预算实现最佳性能。

意法半导体’的低功耗运算放大器解决方案包含广泛使用的器件,也为设计工程师提供了更新选项,例如更高的准确度、待机功能和小封装。

Low Power Op Amp

TSU series : nano-power (900 nA), high accuracy (150 µV) op amps

The TSU111 (single version-channel) TSU112 (dual version-channel) and TSU114 (quad version-channel) operational amplifiers offer an ultra-low-power consumption per channel of 900 nA (typical) and 1.2 µA (maximum) when supplied by 3.3 V.

Combined with a supply voltage range of 1.5 V to 5.5 V, these features allow the TSU11 series to be efficiently supplied by a coin- type Lithium battery or a regulated voltage in low-power applications.

The high accuracy of 150 µV (maximum) max. and 11.5 kHz gain bandwidth make these op amps ideal for sensor signal conditioning, battery supplied or energy-harvesting applications.

TSZ12 series: ultra precision and low-power op amp for IoT applications

ST’s zero-drift op amps ideal choice for sensor and control interfaces in a wide range of battery-powered IoT applications.

The devices operate from 1.8V to 5.5V, with quiescent current below 40μA at 5V, gain-bandwidth product of 400kHz, and ultra-low input bias current.

  • The single-channel TSZ121 is pin- and package-compatible with comparable devices from other manufacturers.
  • The dual-channel TSZ122 offers popular MiniSO-8 and SO-8 packages plus the option of a miniature 2mm x 2mm DFN8.
  • The TSZ124 quad op amp in TSSOP-14 and 3mm x 3mm QFN16

The devices provide the industry’s broadest choice of zero-drift op amps.

信号调节

Hz This option is required.
V/V Please input a number from 1 to 1000.