意法半导体’的低功耗AB类和无滤波器D类放大器具有音频性能高、简便易用、耐用和节约BOM成本的特点,采用节省空间的封装。
-
TS472
Very low noise microphone preamplifier with 2.0V bias output with active low stdby mode
-
TS4990
1.2 W audio power amplifier with active low standby mode
-
TS4995
1.2W fully differential audio power amplifier with selectable standby and 6db fixed gain
-
TS4994FC
1.2 W differential input/output audio power amplifier with selectable standby
-
TS2007FC
3 W filter-free class D audio power amplifier with 6-12dB gain select
-
A21SP16
3 W filter-free class-D audio power amplifier
-
TDA2822D
Dual low-voltage power amplifier
-
TS4984
2 x 1W stereo audio power amplifier with active low standby mode
-
TS4994
1 W differential input/output audio power amplifier with selectable standby
-
TS4962
3W filter-free Class D audio power amplifier with active low standby mode
-
TS2012EI
Filter-free stereo 2 x 2.8 W class D audio power amplifier
-
TS4962M
3 W filter-free class D audio power amplifier
-
TS4890
1W mono audio amplifier with standby active low
-
TS4871
1 W mono audio amplifier with standby active high