STA309A

批量生产

具有DDX®的多通道数字音频处理器

下载数据手册
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The STA309A is a single chip solution for digital audio processing and control in multi-channel applications. It provides output capabilities for DDX®. In conjunction with a DDX® power device, the STA309A provides high-quality, high-efficiency, all digital amplification. The device is extremely versatile, allowing inputs of most digital formats including 6.1/7.1-channel and 192 kHz, 24-bit DVD-audio, DSD/SACD. In 5.1 applications the additional 2 channels can be used for audio line-out or headphone drive. In speaker mode, with 8 channel outputs in parallel, the STA309A can deliver more than 1 W.
  • 所有功能

    • Pre and post EQ full 8-channel input mix on all 8 channels
    • Bass/treble tone control
    • Dynamic range compression
    • Dual independent limiters/compressors
    • Individual channel and master soft/hard mute
    • Automode™:5-band graphic EQ32 preset EQ curves (rock, jazz, pop, etc.)Automatic volume controlled loudness5.1 to 2-channel downmixSimultaneous 5.1- and 2-channel downmix outputs3 preset volume curves2 preset anti-clipping modesPreset movie nighttime listening modePreset TV channel/commercial AGC mode5.1, 2.1 bass management configurations8 preset crossover filters
    • Automatic invalid input detect mute
    • Automatic zero-detect and invalid input mute
    • Advanced PopFree operation
    • I2S output channel mapping function
    • Advanced AM interference frequency switching and noise suppression modes
    • Channel mapping of any input to any processing/DDX® channel
    • Independent channel volume and DSP bypass
    • Selectable per-channel DDX® damped ternary or binary PWM output
    • DC blocking selectable high-pass filter
    • Variable per channel DDX® output delay control
    • Max power correction for lower full-power THD
    • 192 kHz internal processing sample rate, 24-bit to 36-bit precision
    • Individual channel and master gain/attenuation plus channel trim (-10 dB to +10 dB)
    • Soft volume update
    • 8 channels of 24-bit DDX® (direct digital amplification)
    • Selectable 32 kHz - 192 kHz input sample rates
    • >100 dB of SNR and dynamic range
    • Digital gain/attenuation +58 dB to -100 dB in 0.5-dB steps
    • Up to 10 independent 32-bit user programmable biquads (EQ) per channel
    • 6 channels of DSD/SACD input

电路原理图

特别推荐

相关应用

个人电子产品

EDA符号、封装和3D模型

STMicroelectronics - STA309A

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
STA309A13TR
批量生产
LQFP 64 10x10x1.4 mm 工业 Ecopack1 (*)

STA309A13TR

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

LQFP 64 10x10x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack1 (*)
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
STA309A13TR 无法联系到经销商,请联系我们的销售办事处
批量生产
EAR99 NEC Tape And Reel LQFP 64 10x10x1.4 mm - - MALAYSIA 1.6748 / 1k

STA309A13TR

供货状态

批量生产

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

1.6748 / 1k

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

LQFP 64 10x10x1.4 mm

Operating Temperature (°C)

(最小值)

-

(最大值)

-

Budgetary Price (US$)* / Qty

1.6748 / 1k

Country of Origin

MALAYSIA

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商