Product overview
描述
The TN6050HP-12WY is an automotive grade SCR thyristor designed for applications such as automotive and stationary battery chargers. This SCR thyristor, rated for a 60 A RMS power switching, offers superior performances in peak voltage robustness up to 1400 V and surge current handling up to 600 A sine wave pulse. Its key features allow the design of functions such as AC switch and AC-DC controlled rectifier-bridge.The TN6050HP-12WY is available in TO-247 package, ideal for a maximum thermal performance.
-
All features
- AEC-Q101 qualified
- High junction temperature: 150 °C
- AC off state voltage: +/- 1200 V
- Nominal on-state RMS current: 60 ARMS
- High EFT noise immunity: 1000 V/μs
- Max. gate triggering current: 50 mA
- ECOPACK2 compliant component
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
04 Mar 2021 |
04 Mar 2021
|
应用手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
03 Apr 2020 |
03 Apr 2020
|
宣传册 (3)
Resource title | Latest update | |||
---|---|---|---|---|
19 Oct 2017 |
19 Oct 2017
|
|||
28 Sep 2020 |
28 Sep 2020
|
|||
29 Nov 2019 |
29 Nov 2019
|
手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Mar 2020 |
23 Mar 2020
|
EDA Symbols, Footprints and 3D Models
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 供货状态 | ECCN (US) | ECCN (EU) | 包装类型 | 封装 | 温度(ºC) | Junction Temperature (°C) (max) | Country of Origin | Budgetary Price (US$)*/Qty | 更多信息 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小值 | 最大值 | |||||||||||||
TN6050HP-12WY | 4 distributors | Buy Direct |
批量生产
|
EAR99 | NEC | Tube | TO-247 | - | - | 150 | CHINA | 3.341 / 10 |