VN7E010AJ

批量生产

具有MultiSense模拟反馈的高侧驱动器,用于汽车应用

下载数据手册
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The device is a single channel high-side driver manufactured with proprietary ST VIPower® M0-7 technology, in a PowerSSO-16 package. The device is designed to drive 12 V automotive grounded loads through a 3 V and 5 V CMOS-compatible interface, providing protection and diagnostics. The device integrates advanced protective functions such as load current limitation, overload active management by power limitation and overtemperature shutdown with configurable latch-off.
A FaultRST pin unlatches the output in case of fault or disables the latch-off functionality.
A current sense pin delivers high precision proportional load current sense in addition to the detection of overload and short circuit to ground, short to VCC and OFF-state open-load.
A sense enable pin allows OFF-state diagnosis to be disabled during the module low-power mode as well as external sense resistor sharing among similar devices.
  • 所有功能

    • AEC-Q100 qualified
    • Extreme low voltage operation for deep cold cranking applications (compliant with LV124, revision 2013)
    • General
      • Single channel smart high-side driver with CurrentSense analog feedback
      • Very low standby current
      • Compatible with 3 V and 5 V CMOS outputs
    • CurrentSense diagnostic functions
      • Analog feedback of load current with high precision proportional current mirror
      • Overload and short to ground (power limitation) indication
      • Thermal shutdown indication
      • OFF-state open-load detection
      • Output short to VCC detection
      • Sense enable/disable
    • Protections
      • Undervoltage shutdown
      • Overvoltage clamp
      • Load current limitation
      • Self limiting of fast thermal transients
      • Configurable latch-off on overtemperature or power limitation
      • Loss of ground and loss of VCC
      • Reverse battery with external components
      • Electrostatic discharge protection

您可能还会喜欢...

特别推荐

相关应用

汽车应用

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      TwisterSIM

      批量生产

      VIPower技术中器件的动态电热仿真软件

      评估工具软件 ST
      TwisterSIM

      描述:

      VIPower技术中器件的动态电热仿真软件
    • 产品型号
      状态
      描述
      类型
      供应商

      EV-VN7E010AJ

      批量生产

      VN7E010AJ 评估板

      汽车IC评估板 ST
      EV-VN7E010AJ

      描述:

      VN7E010AJ 评估板
    • 产品型号
      状态
      描述
      类型
      供应商

      AEK-MOT-2DC40Y1

      批量生产

      Automotive-grade Dual DC motor driver up to 35 A each

      交通运输解决方案评估板 ST
      AEK-MOT-2DC40Y1

      描述:

      Automotive-grade Dual DC motor driver up to 35 A each

      AEK-MOT-2DC70S1

      批量生产

      Automotive-grade Dual DC motor driver up to 15A each

      交通运输解决方案评估板 ST
      AEK-MOT-2DC70S1

      描述:

      Automotive-grade Dual DC motor driver up to 15A each

EDA符号、封装和3D模型

STMicroelectronics - VN7E010AJ

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
VN7E010AJTR
批量生产
PowerSSO 16 汽车应用 Ecopack2

VN7E010AJTR

Package:

PowerSSO 16

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

PowerSSO 16

Grade

Automotive
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
VN7E010AJTR 无法联系到经销商,请联系我们的销售办事处
批量生产
EAR99 NEC Tape And Reel PowerSSO 16 - - CHINA 0.8258 / 1k

VN7E010AJTR

供货状态

批量生产

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.8258 / 1k

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

PowerSSO 16

Operating Temperature (°C)

(最小值)

-

(最大值)

-

Budgetary Price (US$)* / Qty

0.8258 / 1k

Country of Origin

CHINA

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商