L5150BN

批量生产

5V低压降稳压器

下载数据手册
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
Partner products
Sales Briefcase

产品概述

描述

L5150BN is a low dropout linear 5 V regulator particularly suitable for automotive applications. High output voltage accuracy (±2%) is kept over wide temperature range line and load variation.
Its sophisticated design allows to have extremely low quiescent current.
The maximum input voltage is 40 V.
The regulator output current is internally limited and the device is protected against short-circuit, overload and overtemperature conditions. In addition, only low-value ceramic capacitor on output is required for stability.


  • 所有功能

    • AEC-Q100 qualified
    • Operating DC supply voltage range5.6 V to 40 V
    • Low dropout voltage
    • Low quiescent current
    • Precision output voltage 5 V ±2%
    • Very wide stability range with low value output capacitor
    • Thermal shutdown and short-circuit protection
    • Wide temperature range (Tj = -40 °C to 150 °C)

电路原理图

特别推荐

EDA符号、封装和3D模型

STMicroelectronics - L5150BN

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
L5150BNTR
批量生产
SOT-223 汽车应用 Ecopack2

L5150BNTR

Package:

SOT-223

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

SOT-223

Grade

Automotive
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
L5150BNTR 无法联系到经销商,请联系我们的销售办事处
批量生产
EAR99 NEC Tape And Reel SOT-223 - - CHINA 0.305 / 1k

L5150BNTR

供货状态

批量生产

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.305 / 1k

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

SOT-223

Operating Temperature (°C)

(最小值)

-

(最大值)

-

Budgetary Price (US$)* / Qty

0.305 / 1k

Country of Origin

CHINA

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商