VNH7070BAS

批量生产

汽车级全集成H桥电机驱动

下载数据手册
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
Partner products
Sales Briefcase

产品概述

描述

The device is a full bridge motor driver intended for a wide range of automotive applications. The device incorporates a dual monolithic high-side driver and two low-side switches. Both switches are designed using STMicroelectronics’ well known and proven proprietary VIPower®M0-7 technology that allows to efficiently integrate on the same die a true Power MOSFET with an intelligent signal/protection circuitry. The three dies are assembled in SO-16N package on electrically isolated lead-frames.
Moreover, its fully symmetrical mechanical design allows superior manufacturability at board level. The input signals INAand INBcan directly interface the microcontroller to select the motor direction and the brake condition. A SEL0 pin is available to address the information available on the CS to the microcontroller. The CS pin allows to monitor the motor current by delivering a current proportional to the motor current value. The PWM, up to 20 kHz, allows to control the speed of the motor in all possible conditions. In all cases, a low level state on the PWM pin turns off both the LSAand LSBswitches.
  • 所有功能

    • AEC-Q100 qualified
    • Output current: 15 A
    • 3 V CMOS-compatible inputs
    • Undervoltage shutdown
    • Overvoltage clamp
    • Thermal shutdown
    • Cross-conduction protection
    • Current and power limitation
    • Very low standby power consumption
    • Protection against loss of ground and loss of VCC
    • PWM operation up to 20 kHz
    • CS diagnostic functions
      • Analog motor current feedback
      • Output short to ground detection
      • Thermal shutdown indication
      • OFF-state open-load detection
      • Output short to VCCdetection
    • Output protected against short to ground and short to VCC
    • Standby Mode
    • Half Bridge Operation
    • Package: ECOPACK®

您可能还会喜欢...

特别推荐

相关应用

工业

汽车应用

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      EV-VNH7070BAS

      批量生产

      VNH7070BAS 评估板

      汽车IC评估板 --
      EV-VNH7070BAS

      描述:

      VNH7070BAS 评估板

      SAMPLEKITVNH7

      批量生产

      用于DC电机控制的VIPower™ M0-7系列H桥

      汽车IC评估板 --
      SAMPLEKITVNH7

      描述:

      用于DC电机控制的VIPower™ M0-7系列H桥
    • 产品型号
      状态
      描述
      类型
      供应商

      AEK-MOT-2DC70S1

      批量生产

      Automotive-grade Dual DC motor driver up to 15A each

      交通运输解决方案评估板 ST
      AEK-MOT-2DC70S1

      描述:

      Automotive-grade Dual DC motor driver up to 15A each

EDA符号、封装和3D模型

STMicroelectronics - VNH7070BAS

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
VNH7070BASTR
批量生产
SO-16 汽车应用 Ecopack2

VNH7070BASTR

Package:

SO-16

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

SO-16

Grade

Automotive
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
VNH7070BASTR 无法联系到经销商,请联系我们的销售办事处
批量生产
EAR99 NEC Tape And Reel SO-16 -40 150 THAILAND 1.764 / 1k

VNH7070BASTR

供货状态

批量生产

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

1.764 / 1k

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

SO-16

Operating Temperature (°C)

(最小值)

-40

(最大值)

150

Budgetary Price (US$)* / Qty

1.764 / 1k

Country of Origin

THAILAND

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商