VNH7100BAS

批量生产

汽车级全集成H桥电机驱动

下载数据手册
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
Partner products
Sales Briefcase

产品概述

描述

The device is a full bridge motor driver intended for a wide range of automotive applications. The device incorporates a dual monolithic high-side driver and two low-side switches. Both switches are designed using STMicroelectronics’ well known and proven proprietary VIPower®M0 technology that allows to efficiently integrate on the same die a true Power MOSFET with an intelligent signal/protection circuitry. The three dies are assembled in SO-16N package on electrically isolated leadframes.
Moreover, its fully symmetrical mechanical design allows superior manufacturability at board level. The input signals INAand INBcan directly interface the microcontroller to select the motor direction and the brake condition. A SEL0 pin is available to address the information available on the MultiSense to the microcontroller. The MultiSense pin allows to monitor the motor current by delivering a current proportional to the motor current value.
The PWM, up to 20 kHz, allows to control the speed of the motor in all possible conditions. In all cases, a low level state on the PWM pin turns off both the LSAand LSBswitches.
  • 所有功能

    • AEC-Q100 qualified
    • Output current: 15 A
    • 3 V CMOS-compatible inputs
    • Undervoltage shutdown
    • Overvoltage clamp
    • Thermal shutdown
    • Cross-conduction protection
    • Current and power limitation
    • Very low standby power consumption
    • Protection against loss of ground and loss of VCC
    • PWM operation up to 20 kHz
    • MultiSense diagnostic functions
      • Analog motor current feedback
      • Output short to ground detection
      • Thermal shutdown indication
      • OFF-state open-load detection
      • Output short to VCCdetection
    • Output protected against short to ground and short to VCC
    • Standby Mode
    • Half Bridge Operation
    • Package: ECOPACK®

您可能还会喜欢...

特别推荐

相关应用

工业

汽车应用

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      EV-VNH7100BAS

      批量生产

      VNH7100BAS 评估板

      汽车IC评估板 --
      EV-VNH7100BAS

      描述:

      VNH7100BAS 评估板

      SAMPLEKITVNH7

      批量生产

      用于DC电机控制的VIPower™ M0-7系列H桥

      汽车IC评估板 --
      SAMPLEKITVNH7

      描述:

      用于DC电机控制的VIPower™ M0-7系列H桥

EDA符号、封装和3D模型

STMicroelectronics - VNH7100BAS

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
VNH7100BASTR
批量生产
SO-16 汽车应用 Ecopack2

VNH7100BASTR

Package:

SO-16

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

SO-16

Grade

Automotive
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
VNH7100BASTR 无法联系到经销商,请联系我们的销售办事处
批量生产
EAR99 NEC Tape And Reel SO-16 -40 150 THAILAND 1.653 / 1k

VNH7100BASTR

供货状态

批量生产

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

1.653 / 1k

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

SO-16

Operating Temperature (°C)

(最小值)

-40

(最大值)

150

Budgetary Price (US$)* / Qty

1.653 / 1k

Country of Origin

THAILAND

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商