VNHD7012AY

批量生产

用于汽车直流电机驱动的H桥电机驱动器

下载数据手册 Order Direct
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
Partner products
Sales Briefcase

产品概述

描述

The device is a DC motor driver for automotive applications. It integrates a full protected dual high-side driver and the drivers and protections for the two external power MOSFETs in low-side configuration. The device is designed using STMicroelectronics’ well known and proven proprietary VIPower technology that allows to efficiently integrate on the same die a true PowerMOSFET with an intelligent signal/ protection circuitry. The device is housed in a PowerSSO-36 exposed pad package to optimize the dissipation performances.
The input signals INA and INB can directly interface the microcontroller to select the motor direction and the brake conditions. Two selection pins (SEL0 and SEL1) are available to address to the microcontroller the information available on the MultiSense. The MultiSense pin allows to monitor the motor current, provides a voltage proportional to the battery value and the information on the temperature of the chip. The integrated protections are: load current limitation, overload active power limitation (with latch-off), overtemperature shutdown (with latch-off) and cross current protection.
  • 所有功能

    • AEC-Q100 qualified
    • Output current: 38 A
    • Dual fully protected HSD with MultiSense feedback
    • Two integrated drivers for the external LSDs
    • 3 V CMOS compatible inputs
    • Protections:
      • Undervoltage shutdown
      • Overvoltage clamp
      • Thermal shutdown
      • Load current limitation
      • Self-limiting of fast thermal transients (Power Limitation)
      • Cross current protection
      • Shoot through protection
      • Loss of ground and loss of VCC
      • Electrostatic discharge protection
      • Drain and source voltage monitoring of the external power MOSFETs, configurable via an external resistance (short-to-battery protection)
    • PWM operation up to 20 kHz for external LSDs
    • MultiSense monitoring functions
      • Analog motor current feedback
      • Chip temperature monitoring
      • Battery voltage monitoring
    • MultiSense diagnostic functions
      • Output short to ground detection
      • Thermal shutdown indication
      • OFF-state open-load detection
      • Output short to VCC detection
    • Standby mode
    • Half bridge operation
    • Charge pump output for reverse battery protection
    • Package: ECOPACK

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      TwisterSIM

      批量生产

      VIPower技术中器件的动态电热仿真软件

      评估工具软件 ST
      TwisterSIM

      描述:

      VIPower技术中器件的动态电热仿真软件
    • 产品型号
      状态
      描述
      类型
      供应商

      EV-VNHD7012AY

      批量生产

      VNHD7012AY 评估板

      汽车IC评估板 --
      EV-VNHD7012AY

      描述:

      VNHD7012AY 评估板

      SAMPLEKITVNH7

      批量生产

      用于DC电机控制的VIPower™ M0-7系列H桥

      汽车IC评估板 --
      SAMPLEKITVNH7

      描述:

      用于DC电机控制的VIPower™ M0-7系列H桥

EDA符号、封装和3D模型

STMicroelectronics - VNHD7012AY

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
VNHD7012AYTR
批量生产
PWSSO 36 汽车应用 Ecopack2

VNHD7012AYTR

Package:

PWSSO 36

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

PWSSO 36

Grade

Automotive
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
VNHD7012AYTR 无法联系到经销商,请联系我们的销售办事处 Buy Direct
批量生产
EAR99 NEC Tape And Reel PWSSO 36 - - MALAYSIA 1.973 / 1k

VNHD7012AYTR

供货状态

批量生产

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

1.973 / 1k

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

PWSSO 36

Operating Temperature (°C)

(最小值)

-

(最大值)

-

Budgetary Price (US$)* / Qty

1.973 / 1k

Country of Origin

MALAYSIA

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商