Automotive chip for battery management applications

下载数据摘要
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The L9963 is a Li-ion battery monitoring and protection chip for high-reliability automotive applications and energy storage systems. Up to 14 stacked battery cells can be monitored to meet the requirements of 48 V and higher voltage systems. Each cell voltage is measured with high accuracy, as well as the current for the on-chip coulomb counting. The device can monitor up to 7 NTCs. The information is transmitted through SPI communication or isolated interface.
Multiple L9963 can be connected in a daisy chain and communicate with one host processor via the transformer isolated interfaces, featuring high-speed, low EMI, long distance, and reliable data transmission.
Passive balancing with programmable channel selection is offered in both normal and low power mode (silent balance). The balancing can be terminated automatically based on internal timer interrupt. Nine GPIOs are integrated for external monitoring and controlling. The L9963 features a comprehensive set of fault detection and notification functions to meet the safety standard requirements.
  • 所有功能

    • AEC-Q100 qualified
    • Measures 4 to 14 cells in series, with 0 us desynchronization delay between samples. Supports also busbar connection without altering cell results
    • Coulomb counter supporting pack overcurrent detection in both ignition on and off states. Fully synchronized current and voltage samples
    • 16-bit voltage measurement with maximum error of ±2 mV in the [1.7 – 4.7] V range, in whole operating temp range
    • 2.66 Mbps isolated serial communication with regenerative buffer, supporting dual access ring. Less than 2 µs latency between start of conversion of the 1st and the 15th device in a chain. Less than 4 ms to convert and read 96 cells in a system using 8 L9963. Supports both transformer and capacitive based isolation
    • 200 mA passive internal balancing current for each cell in both normal and silent-balancing mode. Possibility of executing cyclic wake-up measurements. Manual/Timed balancing, on multiple channels simultaneously; Internal/external balancing
    • Fully redundant cell measurement path, with ADC Swap, for enhanced safety and limp home functionality
    • Intelligent diagnostic routine providing automatic failure validation. Redundant fault notification through both SPI Global Status Word (GSW) and dedicated FAULT line
    • Two 5 V regulators supporting external load connection with 25 mA (VCOM) and 50 mA (VTREF) current capability
    • 9 GPIOs, with up to 7 analog inputs for NTC sensing
    • Robust hot-plug performance. No Zeners needed in parallel to each cell
    • Full ISO26262 compliant, ASIL-D systems ready
    • TQFP64EP package

您可能还会喜欢...

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      EVAL-L9963

      NRND

      L9963 Evaluation/Development Board: to be used with an external user MCU for evaluation or development purpose

      汽车IC评估板 ST
      EVAL-L9963

      描述:

      L9963 Evaluation/Development Board: to be used with an external user MCU for evaluation or development purpose

      EVAL-L9963-MCU

      NRND

      L9963 Evaluation Board with on board MCU with preloaded firmware (GUI)

      汽车IC评估板 ST
      EVAL-L9963-MCU

      描述:

      L9963 Evaluation Board with on board MCU with preloaded firmware (GUI)

      EVAL-L9963-NDS

      NRND

      L9963 Evaluation Board Node: to be used with EVAL-L9963-MCU/EVAL-L9963 and/or stacked with additional EVAL-L9963-NDS

      汽车IC评估板 ST
      EVAL-L9963-NDS

      描述:

      L9963 Evaluation Board Node: to be used with EVAL-L9963-MCU/EVAL-L9963 and/or stacked with additional EVAL-L9963-NDS

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L9963

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
L9963
NRND
TQFP 64 10x10x1.0 Automotive Safety Ecopack2
L9963-TR
NRND
TQFP 64 10x10x1.0 Automotive Safety Ecopack2

L9963

Package:

TQFP 64 10x10x1.0

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

TQFP 64 10x10x1.0

Grade

Automotive Safety

RoHS Compliance Grade

Ecopack2

L9963-TR

Package:

TQFP 64 10x10x1.0

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

TQFP 64 10x10x1.0

Grade

Automotive Safety
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
L9963-TR Available at 1 distributors

经销商的可用性L9963-TR

代理商名称
地区 库存 最小订购量 第三方链接
DIGIKEY WORLDWIDE 20 1 马上订购

代理商库存报告日期: 2021-05-18

代理商名称

DIGIKEY

库存

20

Min.Order

1

地区

WORLDWIDE 马上订购

代理商库存报告日期: 2021-05-18

NRND
EAR99 NEC Tape And Reel TQFP 64 10x10x1.0 - - MALAYSIA 9.19 / 1k
L9963 无法联系到经销商,请联系我们的销售办事处
NRND
EAR99 NEC Tray TQFP 64 10x10x1.0 - - MALAYSIA 9.19 / 1k

L9963-TR

供货状态

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

9.19 / 1k

经销商的可用性L9963-TR

代理商名称
地区 库存 最小订购量 第三方链接
DIGIKEY WORLDWIDE 20 1 马上订购

代理商库存报告日期: 2021-05-18

代理商名称

DIGIKEY

库存

20

Min.Order

1

地区

WORLDWIDE 马上订购

代理商库存报告日期: 2021-05-18

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

TQFP 64 10x10x1.0

Operating Temperature (°C)

(最小值)

-

(最大值)

-

Budgetary Price (US$)* / Qty

9.19 / 1k

Country of Origin

MALAYSIA

L9963

供货状态

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

9.19 / 1k

ECCN (EU)

NEC

包装类型

Tray

封装

TQFP 64 10x10x1.0

Operating Temperature (°C)

(最小值)

-

(最大值)

-

Budgetary Price (US$)* / Qty

9.19 / 1k

Country of Origin

MALAYSIA

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商